Front-mounted: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Trunking boxes

Channel installation box - KD 1 70/47 F1 gr

Channel installation boxKD 1 70/47 F1 gr

  • Dimensions : 80 x 79 x 47 mm
  • Productnumber: 36110701

for installation in Gewiss and Rehau wall trunking/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box - KD 2 70/44 F1 gr

Channel installation boxKD 2 70/44 F1 gr

  • Dimensions : 80 x 142 x 44 mm
  • Productnumber: 36210401

2-way, for installation in Gewiss and Rehau wall trunking/device...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Channel installation box - KD 1 70/47 F2 gn

Channel installation boxKD 1 70/47 F2 gn

  • Dimensions : 80 x 79 x 47 mm
  • Productnumber: 36140701

for installation in Niedax wall trunking/device installation ducts

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

This article is archived!
Channel installation box - KD 2 70/44 F2 gn

Channel installation boxKD 2 70/44 F2 gn

  • Dimensions : 47 mm
  • Productnumber: 36240401

2-way, for installation in Niedax wall trunkings/device installation...

 

Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist