• Products
  • Pages
  • News
  • Distributors

Front mounted

In addition to the option of floor-mounted trunking boxes, Spelsberg also has front-mounted trunking boxes in the range. Heavy metals, PVC and silicon were not used during manufacture. The box systems are available in green or grey. For the ambient conditions, ensure that the temperatures do not drop below -25 °C or rise above 40 °C.

Channel socket - front-mounted

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist