Einbausatz KD EBZ-CEE (37210001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Installation kit

KD EBZ-CEE

Productnumber: 37210001 | Dimensions: 71 x 142 x 59 mm

Installation kit for CEE devices 16 A (straight design) with flange dimensions 75 x 75 mm, spacing of the fixing holes 60 mm, suitable for individual boxes

Check dimensions beforehand owing to large number of CEE devices available on the market.

Dimensions

Width 71 mm
Length 142 mm
Height 59 mm
Weight 0.0226 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of accessory other

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902030132
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist