Cavity wall sockets: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

50 mm low

Receptacle - HW 050

ReceptacleHW 050

  • Dimensions : 68 x 68 x 50 mm
  • Productnumber: 92005001

drilled hole Ø 68 mm, 50 mm deep, with coated, patented combi bridges

 

Cavity wall receptacle, flame resistant, universal socket for plate thicknesses from 1 to 40 mm with...

 

Receptacle - HW 050 WD

ReceptacleHW 050 WD

  • Dimensions : 68 x 68 x 50 mm
  • Productnumber: 92035001

with closed membrane entries, drilled hole Ø 68 mm, 50 mm deep

 

Cavity wall receptacle, flame resistant, universal socket for plate thicknesses from 1 to 40 mm with...

 

Receptacle - HW 050 H

ReceptacleHW 050 H

  • Dimensions : 68 x 68 x 50 mm
  • Productnumber: 92025001

drilled hole Ø 68 mm, 50 mm deep, with coated, patented combi bridges

 

Cavity wall appliance box, flame-retardant and halogen-free, universal box for panel thicknesses 1 -...

 

Double socket - HW 050/2

Double socketHW 050/2

  • Dimensions : 68 x 139 x 50 mm
  • Productnumber: 92305001

drilled hole Ø 2 x 68 mm, 50 mm deep, Combination spacing 71 mm, with...

 

Cavity wall double socket, flame resistant, for plate thicknesses from 1 to 40 mm, with moulded...

 

Double socket - HW 050/2 WD

Double socketHW 050/2 WD

  • Dimensions : 68 x 139 x 50 mm
  • Productnumber: 92335001

with closed membrane entries, drilled hole Ø 2 x 68 mm, 50 mm deep,...

 

Cavity wall double socket, flame resistant, for plate thicknesses from 1 to 40 mm, with moulded...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist