• Products
  • Pages
  • News
  • Distributors

Stepped nipple

SNI M40

Productnumber: 21644001 | Dimensions: 45 x 45 x 24 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm

Sealing range 14 - 54 mm

electrical characteristics

Type of protection IP55

Colours

Accessory colour light grey

Dimensions

Width 45 mm
Length 45 mm
Height 24 mm
Weight 0.0072 kg

Material characteristics

UV-resistant no
Halogen free yes

mechanical properties

for wall thickness max 4.5 mm
for sealing range min 13 mm
for sealing range max 34.0 mm
for wall thickness min 1.5 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902878765
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (119 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing dxf (491 KB)
Dimensional drawing pdf (60 KB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/FR pdf (135 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration PL pdf (136 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Stepped nipple SNI M20

  • Dimensions : 25 x 25 x 17 mm
  • Productnumber: 21642001

Sealing range 5 - 16 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple SNI M25

  • Dimensions : 30 x 30 x 19 mm
  • Productnumber: 21642501

Sealing range 5 - 21 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple SNI M32

  • Dimensions : 37 x 37 x 20 mm
  • Productnumber: 21643201

Sealing range 13 - 26,5 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple SNI M63

  • Dimensions : 68 x 68 x 28 mm
  • Productnumber: 21646301

Sealing range 14 - 54 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist