• Products
  • Pages
  • News
  • Distributors

Twist nipple

WNI M16/sw

Productnumber: 21301601 | Dimensions: 19,8 x 19,8 x 17 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

Sealing range 5 - 10 mm, Thread length 9 mm

electrical characteristics

Type of protection IP54

Colours

Accessory colour deep black

Dimensions

Width 19.8 mm
Length 19.8 mm
Height 17 mm
Weight 0.001 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

for wall thickness max 8 mm
for sealing range min 5 mm
for sealing range max 10 mm
for wall thickness min 1 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902881734
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (364 KB)
Dimensional drawing pdf (47 KB)
Dimensional drawing dwg (94 KB)
Dimensional drawing jpg (744 KB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (135 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration PL pdf (136 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Twist nipple WNI M20/sw

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 21302001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

 

Twist nipple WNI M25/sw

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 21302501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist