• Products
  • Pages
  • News
  • Distributors

Standard rail

NS 35-106

Productnumber: 19810601 | Dimensions: 35 x 106,0 x 7,5 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm

Dimensions

Width 35 mm
Length 106.0 mm
Height 7.5 mm
Weight 0.0371 kg

Sales Information

EAN 4013902556779
Packing Unit Code C62
ETIM Class EC001285
Custom tariff number 73089098

Material

Accessory material Steel

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Standard rail NS 35-81

  • Dimensions : 35 x 81,0 x 7,5 mm
  • Productnumber: 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!

Standard rail NS35-144/2

  • Dimensions : 35 x 144 x 15 mm
  • Productnumber: 89401601

for Abox/Abox-i 160 and Abox/Abox-i 250, length 144 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!

Standard rail NS35-216/2

  • Dimensions : 35 x 219 x 15 mm
  • Productnumber: 89403501

for Abox/Abox-i 250, Abox/Abox-i 350, length 218,5 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist