• Products
  • Pages
  • News
  • Distributors

ZKi system

Meter housing - ZKi 1

Meter housingZKi 1

  • Dimensions : 250 x 370 x 193 mm
  • Productnumber: 74900101

for tri-phase counter

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 1-f

Meter housingZKi 1-f

  • Dimensions : 250 x 370 x 137 mm
  • Productnumber: 74900501

Suitable for ripple control receivers according to DIN 43861-2, for...

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 11

Meter housingZKi 11

  • Dimensions : 250 x 520 x 193 mm
  • Productnumber: 74901101

for tri-phase counter

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 11-f

Meter housingZKi 11-f

  • Dimensions : 250 x 520 x 137 mm
  • Productnumber: 74901501

Suitable for ripple control receivers according to DIN 43861-2, for...

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 100

Meter housingZKi 100

  • Dimensions : 250 x 520 x 193 mm
  • Productnumber: 74910001

for tri-phase counter

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 100-f

Meter housingZKi 100-f

  • Dimensions : 250 x 520 x 137 mm
  • Productnumber: 74910501

Suitable for ripple control receivers according to DIN 43861-2, for...

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 110

Meter housingZKi 110

  • Dimensions : 250 x 670 x 193 mm
  • Productnumber: 74911001

for tri-phase counter

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 110-f

Meter housingZKi 110-f

  • Dimensions : 250 x 670 x 137 mm
  • Productnumber: 74911501

Suitable for ripple control receivers according to DIN 43861-2, for...

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 120

Meter housingZKi 120

  • Dimensions : 250 x 820 x 193 mm
  • Productnumber: 74912001

for tri-phase counter

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 120-f

Meter housingZKi 120-f

  • Dimensions : 250 x 820 x 137 mm
  • Productnumber: 74912501

Suitable for ripple control receivers according to DIN 43861-2, for...

 

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

 

Meter housing - ZKi 1-eHZ

Meter housingZKi 1-eHZ

  • Dimensions : 250 x 370 x 193 mm
  • Productnumber: 74900201

 

Meter housing, with transparent cover, standard version sealable, with assembled BKE-A for...

 

Meter housing - ZKi 11-eHZ

Meter housingZKi 11-eHZ

  • Dimensions : 250 x 520 x 193 mm
  • Productnumber: 74901201

 

Meter housing, with transparent cover, standard version sealable, with assembled BKE-A for...

 

Meter housing - ZKi 110-eHZ

Meter housingZKi 110-eHZ

  • Dimensions : 250 x 670 x 193 mm
  • Productnumber: 74911101

 

Meter housing, with transparent cover, standard version sealable, with assembled BKE-I for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist