Junction boxAbox Pro 060-L
Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...
Junction boxAbox Pro 060 AB-L
Junction boxAbox Pro 100 AB-L
Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...
Junction boxAbox Pro 250-L
Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN...
Junction boxAbox Pro 350-L
Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...
Junction boxAbox Pro 060-L/sw
Junction boxAbox Pro 100-L
Junction boxAbox Pro 160-L
Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN...
Junction boxAbox Pro 250-L/sw
Junction boxAbox Pro 350-L/sw
Junction boxAbox Pro 025-L
Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...
Junction boxAbox Pro 025 AB-L
Junction boxAbox Pro 100-L/sw
Junction boxAbox Pro 160-L/sw
Junction boxAbox Pro 040 AB-L
Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², certified by VDE (DIN EN...
Junction boxAbox Pro 040-L
Junction boxAbox Pro 025-L/sw
Junction boxAbox Pro 025 AB-L/sw
Junction boxAbox Pro 040-L/sw
By confirming the button "Allow all cookies", you agree to the use of the cookies. By clicking on the "Configure" button, you can select which cookies you wish to allow.
You can change or revoke your consent at any time within our data protection declaration.