• Products
  • Pages
  • News
  • Distributors

with screw terminals for rigid and flexible conductors with wire-end ferrules

newJunction box - Abox 060-6²

Junction boxAbox 060-6²

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80642001

grey, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole -...

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 060-6²/w

Junction boxAbox 060-6²/w

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80612001

white, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 060-6²/sw

Junction boxAbox 060-6²/sw

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80602001

black, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 060 AB-6²

Junction boxAbox 060 AB-6²

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80642101

grey, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole -...

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 100-10²

Junction boxAbox 100-10²

  • Dimensions : 152 x 152 x 80 mm
  • Productnumber: 81042001

grey, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 100-10²/w

Junction boxAbox 100-10²/w

  • Dimensions : 152 x 152 x 80 mm
  • Productnumber: 81012001

white, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 100 AB-10²

Junction boxAbox 100 AB-10²

  • Dimensions : 152 x 152 x 80 mm
  • Productnumber: 81042101

grey, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 160-16²

Junction boxAbox 160-16²

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 81642001

grey, Ui=690 V AC, In=76 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP55/IP66, nominal cross-section 16 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 250-25²

Junction boxAbox 250-25²

  • Dimensions : 252 x 202 x 120 mm
  • Productnumber: 82542001

grey, Ui=690 V AC, In=101 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP55/IP66, nominal cross-section 25 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 350-35²

Junction boxAbox 350-35²

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 83542001

grey, Ui=690 V AC, In=125 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP55/IP66, nominal cross-section 35 mm², certified by VDE (DIN EN...

 

newJunction box - Abox HA 250

Junction boxAbox HA 250

  • Dimensions : 252 x 202 x 120 mm
  • Productnumber: 48142501

grey, Ui=690 V AC, with standard rail-mounted main line junction...

 

Junction box, protection class IP54/IP66, nominal cross-section 25 mm², certified by DLG (Ammonia...

 

newJunction box - Abox HA 350

Junction boxAbox HA 350

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 48143501

grey, Ui=690 V AC, with standard rail-mounted main line junction...

 

Junction box, protection class IP54/IP66, nominal cross-section 35 mm², certified by DLG (Ammonia...

 

newJunction box - Abox 025 AB-Pot

Junction boxAbox 025 AB-Pot

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80442701

grey, Ui=690 V AC, with 1 x PE terminal block 4² on standard rail 15mm

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist