Tunnel applications: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

with pressure suction test, up to 50mm², E90

Junction box - WKE Rapid-Box HT 1x3 16² 1F

Junction boxWKE Rapid-Box HT 1x3 16² 1F

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30232116

orange, Feed-through: 3-pole terminal for uncut wires, clamping range...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, with E30...

 

Junction box - WKE Rapid-Box HT 2x3 16² 2F

Junction boxWKE Rapid-Box HT 2x3 16² 2F

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30244216

orange, Feed-through: 4-pole terminal for uncut wire, clamping range...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, with E30...

 

Junction box - WKE Rapid-Box HT 1x3 50² 1F

Junction boxWKE Rapid-Box HT 1x3 50² 1F

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30232150

orange, Feed-through: 3-pole terminal for uncut wire, clamping range...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, with E30...

 

Junction box - WKE Rapid-Box HT 2x3 50² 2F

Junction boxWKE Rapid-Box HT 2x3 50² 2F

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30244250

orange, Feed-through: 4-pole terminal for uncut wire, clamping range...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, with E30...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist