Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

with and without clamps

Terminal block enclosure - ALR 88-4²

Terminal block enclosureALR 88-4²

  • Dimensions : 75 x 80 x 57 mm
  • Productnumber: 16040501

equipped with 5-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 1308-4²

Terminal block enclosureALR 1308-4²

  • Dimensions : 125 x 80 x 57 mm
  • Productnumber: 16040601

equipped with 12-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 1808-4²

Terminal block enclosureALR 1808-4²

  • Dimensions : 175 x 80 x 57 mm
  • Productnumber: 16040701

equipped with 22-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 1010-4²

Terminal block enclosureALR 1010-4²

  • Dimensions : 100 x 100 x 81 mm
  • Productnumber: 16040801

equipped with 10-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 1212-L

Terminal block enclosureALR 1212-L

  • Dimensions : 122 x 120 x 81 mm
  • Productnumber: 16090901

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

This article is archived!
Terminal block enclosure - ALR 1212-4²

Terminal block enclosureALR 1212-4²

  • Dimensions : 122 x 120 x 81 mm
  • Productnumber: 16040901

equipped with 12-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 2212-L

Terminal block enclosureALR 2212-L

  • Dimensions : 220 x 120 x 81 mm
  • Productnumber: 16091001

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

This article is archived!
Terminal block enclosure - ALR 2212-4²

Terminal block enclosureALR 2212-4²

  • Dimensions : 220 x 120 x 81 mm
  • Productnumber: 16041001

equipped with 30-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 1616-L

Terminal block enclosureALR 1616-L

  • Dimensions : 160 x 160 x 91 mm
  • Productnumber: 16091101

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

This article is archived!
Terminal block enclosure - ALR 1616-4²

Terminal block enclosureALR 1616-4²

  • Dimensions : 160 x 160 x 91 mm
  • Productnumber: 16041101

equipped with 20-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 2616-L

Terminal block enclosureALR 2616-L

  • Dimensions : 260 x 160 x 91 mm
  • Productnumber: 16091201

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

This article is archived!
Terminal block enclosure - ALR 2616-4²

Terminal block enclosureALR 2616-4²

  • Dimensions : 260 x 160 x 91 mm
  • Productnumber: 16041201

equipped with 36-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 3616-L

Terminal block enclosureALR 3616-L

  • Dimensions : 360 x 160 x 91 mm
  • Productnumber: 16091301

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

This article is archived!
Terminal block enclosure - ALR 3616-4²

Terminal block enclosureALR 3616-4²

  • Dimensions : 360 x 160 x 91 mm
  • Productnumber: 16041301

equipped with 52-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 2320-L

Terminal block enclosureALR 2320-L

  • Dimensions : 230 x 200 x 111 mm
  • Productnumber: 16091401

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

This article is archived!
Terminal block enclosure - ALR 2320-4²

Terminal block enclosureALR 2320-4²

  • Dimensions : 230 x 200 x 111 mm
  • Productnumber: 16041401

equipped with 26-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 2823-L

Terminal block enclosureALR 2823-L

  • Dimensions : 280 x 230 x 111 mm
  • Productnumber: 16091501

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

This article is archived!
Terminal block enclosure - ALR 2823-4²

Terminal block enclosureALR 2823-4²

  • Dimensions : 280 x 230 x 111 mm
  • Productnumber: 16041501

equipped with 40-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Terminal block enclosure - ALR 3323-L

Terminal block enclosureALR 3323-L

  • Dimensions : 330 x 230 x 111 mm
  • Productnumber: 16091601

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

This article is archived!
Terminal block enclosure - ALR 3323-4²

Terminal block enclosureALR 3323-4²

  • Dimensions : 330 x 230 x 111 mm
  • Productnumber: 16041601

equipped with 47-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist