• Products
  • Pages
  • News
  • Distributors

up to 35mm², E30

Junction box - WKE 4 - 8 x 1,5²

Junction boxWKE 4 - 8 x 1,5²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86850801

orange, Connection box, 8-pole, 0.5 - 2.5 mm², junction box 8-pole 0.5...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - 16 x 1,5²

Junction boxWKE 6 - 16 x 1,5²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86851601

orange, Connection box, 16-pole, 0.5 - 2.5 mm², junction box 16-pole...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - 32 x 1,5²

Junction boxWKE 6 - 32 x 1,5²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86853201

orange, Connection box, 32-pole, 0.5 - 2.5 mm², junction box 32-pole...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist