Safeguarded junctions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

up to 16mm², E90

Junction box - WKE 4 - 3/3 x 6² 1SB

Junction boxWKE 4 - 3/3 x 6² 1SB

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86911101

orange, connection box, 3-pole, 0.5 - 6 mm², junction box 3-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Junction box - WKE 4 - 5/3 x 6² 1SB

Junction boxWKE 4 - 5/3 x 6² 1SB

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86912101

orange, Connection box 5-pole 0.5 - 6 mm², junction box 3-pole 0.5 - 6...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Junction box - WKE 6 - 5/3 x 10² 1D0

Junction boxWKE 6 - 5/3 x 10² 1D0

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86922120

orange, Junction box 5-pole 1.5 - 10 mm², junction box 3-pole 1.5 - 10...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Junction box - WKE 6 - 5/3 x 16² 1D0

Junction boxWKE 6 - 5/3 x 16² 1D0

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86932120

orange, Connection box 5-pole 1.5 - 16 mm², junction box 3-pole 1.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist