Connections and junctions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

up to 16mm², E90

Junction box - WKE 2 - 5 x 1,5²

Junction boxWKE 2 - 5 x 1,5²

  • Dimensions : 100 x 100 x 70 mm
  • Productnumber: 86650201

orange, junction box, 5-pole, 0.5 - 4 mm², junction box 5-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 2 - 3 x 4²

Junction boxWKE 2 - 3 x 4²

  • Dimensions : 100 x 100 x 70 mm
  • Productnumber: 86651201

orange, Connection box, 3-pole, 1 - 6 mm², junction box 3-pole 1 - 4...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 4 - 5 x 4²

Junction boxWKE 4 - 5 x 4²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86650401

orange, Connection box, 5-pole, 1 - 10 mm², junction box 5-pole 1 - 4...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 2 - Duo 3 x 4²

Junction boxWKE 2 - Duo 3 x 4²

  • Dimensions : 100 x 100 x 70 mm
  • Productnumber: 86740001

orange, Connection box, 3-pole, 0.5 - 4 mm², junction box 3-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 4 - Duo 5/3 x 6²

Junction boxWKE 4 - Duo 5/3 x 6²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86771001

orange, Connection box, 5-pole, 0.5 - 6 mm², junction box 3-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 4 - Duo 5 x 6²

Junction boxWKE 4 - Duo 5 x 6²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86741001

orange, Connection box, 5-pole, 0.5 - 6 mm², junction box 5-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - Duo 7 x 6²

Junction boxWKE 6 - Duo 7 x 6²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86742001

orange, Connection box, 7-pole, 0.5 - 6 mm², junction box 7-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - 5 x 6²

Junction boxWKE 6 - 5 x 6²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86650601

orange, Connection box, 5-pole, 1.5 - 16 mm², junction box 5-pole 1 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 4 - Duo 3 x 10²

Junction boxWKE 4 - Duo 3 x 10²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86750001

orange, Connection box, 3-pole, 1 - 10 mm², junction box 3-pole 1 - 10...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - Duo 5 x 10²

Junction boxWKE 6 - Duo 5 x 10²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86751001

orange, Connection box, 5-pole, 1 - 10 mm², junction box 5-pole 1 - 10...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - Duo 3 x 16²

Junction boxWKE 6 - Duo 3 x 16²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86760001

orange, Connection box, 3-pole, 1.5 - 16 mm², junction box 3-pole 1.5...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - Duo 5 x 16²

Junction boxWKE 6 - Duo 5 x 16²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86761001

orange, Connection box, 5-pole, 1.5 - 16 mm², junction box 5-pole 1.5...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist