Safeguarded junctions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

up to 16mm², E30

Junction box - WKE 204 SL

Junction boxWKE 204 SL

  • Dimensions : 115 x 115 x 93 mm
  • Productnumber: 86228401

orange, Junction box with fused branch, connection box 3-pole,...

 

Junction box, protection class IP66, Ui=450 V AC, internal thread, M25, (3 side), external fixing...

 

Junction box - WKE 404 SL 8x6² 2FS

Junction boxWKE 404 SL 8x6² 2FS

  • Dimensions : 200 x 200 x 110 mm
  • Productnumber: 86248501

orange, Junction box with fused branch, connection box 3-pole,...

 

Junction box, protection class IP66, Ui=450 V AC, internal thread, M25, (3 side), external fixing...

 

Junction box - WKE 304 SL

Junction boxWKE 304 SL

  • Dimensions : 160 x 160 x 110 mm
  • Productnumber: 86238401

orange, Junction box with fused branch, connection box 5-pole, number...

 

Junction box, protection class IP66, Ui=450 V AC, internal thread, M25/M32, (3 side), external...

 

Junction box - WKE 404 SL

Junction boxWKE 404 SL

  • Dimensions : 200 x 200 x 110 mm
  • Productnumber: 86248401

orange, Junction box with fused junction, connection box 5-pole,...

 

Junction box, protection class IP66, Ui=450 V AC, internal thread, M25/M32, (3 side), external...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist