• Products
  • Pages
  • News
  • Distributors

Universal accessories

Twist plug - WST M16

Twist plugWST M16

  • Dimensions : 19,8 x 19,8 x 17 mm
  • Productnumber: 20341601

Sealing range 5 - 10 mm, Thread length 9 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug - WST M20

Twist plugWST M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 20342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug - WST M25

Twist plugWST M25

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 20342501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug - WST M32

Twist plugWST M32

  • Dimensions : 37,5 x 37,5 x 25 mm
  • Productnumber: 20343201

Sealing range 17 - 24 mm, Thread length 14 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug - WST M40

Twist plugWST M40

  • Dimensions : 45,8 x 45,8 x 28 mm
  • Productnumber: 20344001

Sealing range 17 - 24 mm, Thread length 14 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug - WST M50

Twist plugWST M50

  • Dimensions : 55,8 x 55,8 x 31 mm
  • Productnumber: 20345001

Sealing range 22 - 35 mm, Thread length 18 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug - WST M63

Twist plugWST M63

  • Dimensions : 68,8 x 68,8 x 37 mm
  • Productnumber: 20346301

Sealing range 24 - 43 mm, Thread length 20 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist nipple - WNI M16

Twist nippleWNI M16

  • Dimensions : 19,8 x 19,8 x 17 mm
  • Productnumber: 21341601

Sealing range 5 - 10 mm, Thread length 9 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple - WNI M20

Twist nippleWNI M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 21342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple - WNI M25

Twist nippleWNI M25

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 21342501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple - WNI M32

Twist nippleWNI M32

  • Dimensions : 37,5 x 37,5 x 25 mm
  • Productnumber: 21343201

Sealing range 11 - 22 mm, Thread length 14 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist plug - WST M16/sw

Twist plugWST M16/sw

  • Dimensions : 19,8 x 19,8 x 17 mm
  • Productnumber: 20301601

Sealing range 5 - 10 mm, Thread length 9 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black

 

Twist plug - WST M20/sw

Twist plugWST M20/sw

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 20302001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black

 

Twist plug - WST M25/sw

Twist plugWST M25/sw

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 20302501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black

 

Twist nipple - WNI M16/sw

Twist nippleWNI M16/sw

  • Dimensions : 19,8 x 19,8 x 17 mm
  • Productnumber: 21301601

Sealing range 5 - 10 mm, Thread length 9 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

 

Twist nipple - WNI M20/sw

Twist nippleWNI M20/sw

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 21302001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

 

Twist nipple - WNI M25/sw

Twist nippleWNI M25/sw

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 21302501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

 

Sealing plugs - VST M16

Sealing plugsVST M16

  • Dimensions : 20,5 x 20,5 x 13,5 mm
  • Productnumber: 23141601

Sealing range 6 - 10 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs - VST M20

Sealing plugsVST M20

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23142001

Sealing range 8 - 13,5 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs - VST M25

Sealing plugsVST M25

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23142501

Sealing range 9 - 16 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs - VST M32

Sealing plugsVST M32

  • Dimensions : 36,5 x 36,5 x 14,1 mm
  • Productnumber: 23143201

Sealing range 13 - 23 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs - VST M40

Sealing plugsVST M40

  • Dimensions : 44,5 x 44,5 x 14,6 mm
  • Productnumber: 23144001

Sealing range 17 - 30 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Blanking plug - VSS PA M16

Blanking plugVSS PA M16

  • Dimensions : 22 x 22 x 10 mm
  • Productnumber: 21111601

Thread length 6 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Blanking plug - VSS PA M20

Blanking plugVSS PA M20

  • Dimensions : 25 x 25 x 10 mm
  • Productnumber: 21112001

Thread length 6 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Blanking plug - VSS PA M25

Blanking plugVSS PA M25

  • Dimensions : 31 x 31 x 11,5 mm
  • Productnumber: 21112501

Thread length 7 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Blanking plug - VSS PA M32

Blanking plugVSS PA M32

  • Dimensions : 37 x 37 x 12,5 mm
  • Productnumber: 21113201

Thread length 8 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Double-membrane seals - DMS M32/4

Double-membrane sealsDMS M32/4

  • Dimensions : 36,7 x 12,9 x 36,7 mm
  • Productnumber: 26043301

Sealing range 3.5 - 6 mm per entry

 

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...

 

Stepped nipple - SNI M20

Stepped nippleSNI M20

  • Dimensions : 25 x 25 x 17 mm
  • Productnumber: 21642001

Sealing range 5 - 16 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple - SNI M25

Stepped nippleSNI M25

  • Dimensions : 30 x 30 x 19 mm
  • Productnumber: 21642501

Sealing range 5 - 21 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple - SNI M32

Stepped nippleSNI M32

  • Dimensions : 37 x 37 x 20 mm
  • Productnumber: 21643201

Sealing range 13 - 26,5 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple - SNI M40

Stepped nippleSNI M40

  • Dimensions : 45 x 45 x 24 mm
  • Productnumber: 21644001

Sealing range 14 - 54 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple - SNI M63

Stepped nippleSNI M63

  • Dimensions : 68 x 68 x 28 mm
  • Productnumber: 21646301

Sealing range 14 - 54 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Pressure balance element - DAE M12

Pressure balance elementDAE M12

  • Dimensions : 18,5 x 17,6 x 18,5 mm
  • Productnumber: 26241201

M12 x 1.5 mm, Thread length 10 mm

 

Pressure compensation device with air-permeable and waterproof special membrane foil to prevent...

 

Cable gland - KVR M12

Cable glandKVR M12

  • Dimensions : 16,5 x 16,5 x 28 mm
  • Productnumber: 24741201

Sealing range 2 - 6,5 mm, Thread length 8 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Cable gland - KVR M16

Cable glandKVR M16

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 24741601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Cable gland - KVR M20

Cable glandKVR M20

  • Dimensions : 30 x 30 x 36 mm
  • Productnumber: 24742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Cable gland - KVR M20-GDB

Cable glandKVR M20-GDB

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 24742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Cable gland - KVR M25

Cable glandKVR M25

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 24742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Cable gland - KVR M32

Cable glandKVR M32

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 24743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Cable gland - KVR M40

Cable glandKVR M40

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 24744001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

Cable gland - KVR M50

Cable glandKVR M50

  • Dimensions : 60 x 60 x 63 mm
  • Productnumber: 24745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

 

newCable gland - KVR M16-MGM/sw

Cable glandKVR M16-MGM/sw

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 22701601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland - KVR M20-MGM/sw

Cable glandKVR M20-MGM/sw

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland - KVR M20-GDB/MGM/sw

Cable glandKVR M20-GDB/MGM/sw

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22702101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland - KVR M25-MGM/sw

Cable glandKVR M25-MGM/sw

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22702501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland - KVR M32-MGM/sw

Cable glandKVR M32-MGM/sw

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22703201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland - KVR M40-MGM/sw

Cable glandKVR M40-MGM/sw

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22704001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland - KVR M50-MGM/sw

Cable glandKVR M50-MGM/sw

  • Dimensions : 60 x 60 x 63 mm
  • Productnumber: 22705001

Sealing range 21 - 34,5 mm, Thread length 13 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Conduit connector - RST M16

Conduit connectorRST M16

  • Dimensions : 25 x 22 x 38 mm
  • Productnumber: 28841601

for conduits with an external diameter of 16 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector - RST M20

Conduit connectorRST M20

  • Dimensions : 29 x 26 x 38 mm
  • Productnumber: 28842001

for conduits with an external diameter of 20 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

This article is archived!
Conduit connector - RST M20-16

Conduit connectorRST M20-16

  • Productnumber: 28842101

for conduits with an external diameter of 16 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector - RST M20-19

Conduit connectorRST M20-19

  • Dimensions : 29 x 26 x 38 mm
  • Productnumber: 28842201

for conduits with an external diameter of 19 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector - RST M25

Conduit connectorRST M25

  • Dimensions : 36 x 32 x 38 mm
  • Productnumber: 28842501

for conduits with an external diameter of 25 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector - RST M32

Conduit connectorRST M32

  • Dimensions : 46 x 41 x 40 mm
  • Productnumber: 28843201

for conduits with an external diameter of 32 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Sealing ring - ADR M12

Sealing ringADR M12

  • Dimensions : 16 x 16 x 1,5 mm
  • Productnumber: 24901201

natural, internal diameter 12 mm, external diameter 16 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M16

Sealing ringADR M16

  • Dimensions : 20 x 20 x 1,5 mm
  • Productnumber: 24901601

natural, internal diameter 16 mm, external diameter 20 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M20

Sealing ringADR M20

  • Dimensions : 25 x 25 x 1,5 mm
  • Productnumber: 24902001

natural, internal diameter 20 mm, external diameter 25 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M25

Sealing ringADR M25

  • Dimensions : 30 x 30 x 2,0 mm
  • Productnumber: 24902501

natural, internal diameter 25 mm, external diameter 30 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M32

Sealing ringADR M32

  • Dimensions : 38 x 38 x 2,0 mm
  • Productnumber: 24903201

natural, internal diameter 32 mm, external diameter 38 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M40

Sealing ringADR M40

  • Dimensions : 45 x 45 x 2,0 mm
  • Productnumber: 24904001

natural, internal diameter 40 mm, external diameter 45 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M50

Sealing ringADR M50

  • Dimensions : 56 x 56 x 2,0 mm
  • Productnumber: 24905001

natural, internal diameter 50 mm, external diameter 56 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M63

Sealing ringADR M63

  • Dimensions : 70 x 70 x 2,0 mm
  • Productnumber: 24906301

natural, internal diameter 63 mm, external diameter 70 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

This article is archived!
Adapter ring - ARI Pg 9

Adapter ringARI Pg 9

  • Dimensions : 20 x 20 x 3 mm
  • Productnumber: 25111201

 

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

 

This article is archived!
Adapter ring - ARI Pg 11

Adapter ringARI Pg 11

  • Dimensions : 23 x 23 x 3 mm
  • Productnumber: 25121601

 

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

 

This article is archived!
Adapter ring - ARI Pg 16

Adapter ringARI Pg 16

  • Dimensions : 27 x 27 x 3 mm
  • Productnumber: 25142001

 

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

 

This article is archived!
Adapter ring - ARI Pg 21

Adapter ringARI Pg 21

  • Dimensions : 30 x 30 x 3 mm
  • Productnumber: 25152501

 

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

 

This article is archived!
Adapter ring - ARI Pg 29

Adapter ringARI Pg 29

  • Dimensions : 42 x 42 x 3 mm
  • Productnumber: 25163201

 

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

 

Luminaire assembly kit - LMK 76

Luminaire assembly kitLMK 76

  • Dimensions : 81 x 81 x 126,5 mm
  • Productnumber: 97980301

 

Light mounting kit as spare parts for IBTronic XL Drillbox and IBTronic XL E

 

Lug terminal - KSK NH 1

Lug terminalKSK NH 1

  • Dimensions : 37 x 21 x 30 mm
  • Productnumber: 07672101

Clamp connection for copper conductor 1 x 25 - 1502, lam. flat copper...

 

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for...

 

Lug terminal - KSK NH 2

Lug terminalKSK NH 2

  • Dimensions : 42 x 22 x 30 mm
  • Productnumber: 07672201

Clamp connection for copper conductor 1 x 25 - 2402, lam. flat copper...

 

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for...

 

Fermacell® plasterboard - FPD 185

Fermacell® plasterboardFPD 185

  • Dimensions : 185 x 12,5 x 185 mm
  • Productnumber: 97980201

in IBTronic XL H185

 

Fermacell® plate, for retrospective installation

 

This article is archived!
Fermacell® plasterboard - FPD 120

Fermacell® plasterboardFPD 120

  • Dimensions : 120 x 12,5 x 120 mm
  • Productnumber: 97980101

in H120 P

 

Fermacell® plate, for retrospective installation

 

NH fuse switch disconnector - NH RSLT 00

NH fuse switch disconnectorNH RSLT 00

  • Dimensions : 106 x 204 x 137 mm
  • Productnumber: 07981001

Construction size NH 00, 160 A, M8 screw connection, 1.5-50 mm² Cu...

 

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

NH fuse switch disconnector - NH RSLT 1

NH fuse switch disconnectorNH RSLT 1

  • Dimensions : 184 x 287 x 142 mm
  • Productnumber: 07981101

Construction size NH 1, 250 A, Screw connection M10, max. 150 mm²

 

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

NH fuse switch disconnector - NH RSLT 2

NH fuse switch disconnectorNH RSLT 2

  • Dimensions : 210 x 298 x 160 mm
  • Productnumber: 07981201

Construction size NH 2, max. 240 mm², 400 A, Screw connection M10

 

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

This article is archived!
Cage-type terminal - KK 160

Cage-type terminalKK 160

  • Productnumber: 07671601

Set = 3 pcs.

 

Cage-type terminal for GTE 216 for connecting Cu 10-95 mm²

 

Nailing tool - NAH IBTronic H 120

Nailing toolNAH IBTronic H 120

  • Dimensions : 15 x 36 x 38,5 mm
  • Productnumber: 97921801

1 set = 4 pcs.

 

For fitting the IBTronic-P universal installation enclosure in site cast concrete applications. Four...

 

This article is archived!
Standard rail - NS 35-90

Standard railNS 35-90

  • Dimensions : 80 x 88 x 7,5 mm
  • Productnumber: 97980001

standard rail (35 mm) for subsequent installation in IBTronic-TT...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

newCable box - BCS CB-1

Cable boxBCS CB-1

  • Dimensions : 300 x 400 x 226 mm
  • Productnumber: 58114202

 

BCS cable box, BCS charging cable can be stowed safely in the lockable enclosure if necessary, UV-...

 

newFastening parts kit - KTB 1

Fastening parts kitKTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

Standard rail - NS 35-81

Standard railNS 35-81

  • Dimensions : 35 x 81,0 x 7,5 mm
  • Productnumber: 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail - NS 35-106

Standard railNS 35-106

  • Dimensions : 35 x 106,0 x 7,5 mm
  • Productnumber: 19810601

for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!
Standard rail - NS35-144/2

Standard railNS35-144/2

  • Dimensions : 35 x 144 x 15 mm
  • Productnumber: 89401601

for Abox/Abox-i 160 and Abox/Abox-i 250, length 144 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!
Standard rail - NS35-216/2

Standard railNS35-216/2

  • Dimensions : 35 x 219 x 15 mm
  • Productnumber: 89403501

for Abox/Abox-i 250, Abox/Abox-i 350, length 218,5 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Double-membrane seals - DMS M16/sw

Double-membrane sealsDMS M16/sw

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26001601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M20/sw

Double-membrane sealsDMS M20/sw

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26002001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M25/sw

Double-membrane sealsDMS M25/sw

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26002501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M32/sw

Double-membrane sealsDMS M32/sw

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26003201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

newDouble-membrane seals - DMS M40/sw

Double-membrane sealsDMS M40/sw

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26004001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

newDouble-membrane seals - DMS M16/w

Double-membrane sealsDMS M16/w

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26011601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M20/w

Double-membrane sealsDMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M25/w

Double-membrane sealsDMS M25/w

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26012501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

newDouble-membrane seals - DMS M32/w

Double-membrane sealsDMS M32/w

  • Dimensions : 36,7 x 36,7 x 18 mm
  • Productnumber: 26013201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist