• Products
  • Pages
  • News
  • Distributors

Standard types

Small distributions boards - AK 14 Plus

Small distributions boardsAK 14 Plus

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73361401

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 1 row, 14 available modules, with integrated...

 

Small distributions boards - AK 28 Plus

Small distributions boardsAK 28 Plus

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73362801

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 2 rows, 28 available modules, with integrated...

 

Small distributions boards - AK 42 Plus

Small distributions boardsAK 42 Plus

  • Dimensions : 315 x 750 x 155 mm
  • Productnumber: 73364201

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 3 rows, 42 available modules, with integrated...

 

Small distributions boards - AK 14 Plus NT

Small distributions boardsAK 14 Plus NT

  • Dimensions : 315 x 155 x 450 mm
  • Productnumber: 73361411

with extra connection space, with 35 mm standard rail

 

Small distributions boards, protection class IP65, 1 row, 14 available modules, with integrated...

 

Small distributions boards - AK 28 Plus NT

Small distributions boardsAK 28 Plus NT

  • Dimensions : 315 x 155 x 600 mm
  • Productnumber: 73362811

with extra connection space, with 35 mm standard rail

 

Small distributions boards, protection class IP65, 2 rows, 28 available modules, with integrated...

 

Small distributions boards - AK 42 Plus NT

Small distributions boardsAK 42 Plus NT

  • Dimensions : 315 x 750 x 155 mm
  • Productnumber: 73364211

3-row, 42 modules, with extra connection space, with 35 mm standard...

 

Small distributions boards, protection class IP65, 3 rows, 42 available modules, with integrated...

 

Small distributions boards - AK 14+EMOBIL 11kW-A

Small distributions boardsAK 14+EMOBIL 11kW-A

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73301101

1-row, for 11 kW Wallbox with integrated 6mA DC monitoring

equipped...

 

Small distributions boards, protection class IP65, type-tested to EN 61439-3, prewired ready for...

 

newSmall distributions boards - AK 28+EMOBIL 11kW-ÜSS-Z

Small distributions boardsAK 28+EMOBIL 11kW-ÜSS-Z

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73302301

for an 11 kW wallbox with integrated 6mA DC monitoring

equipped with:

  • 1...

 

Small distributions boards, protection class IP65, type-tested to EN 61439-3, prewired ready for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist