• Products
  • Pages
  • News
  • Distributors

Spare parts

RFID chip - RFID-C Polar

RFID chipRFID-C Polar

  • Dimensions : 30 x 45 x 3 mm
  • Productnumber: 59181301

Colour Polar, kit = 5 pieces

 

RFID tag - for authorising charging processes on a Spelsberg Wallbox, multifunctional applications...

 

RFID chip - RFID-C Graphite

RFID chipRFID-C Graphite

  • Dimensions : 30 x 45 x 3 mm
  • Productnumber: 59181401

Colour Graphite, kit = 5 pieces

 

RFID tag - for authorising charging processes on a Spelsberg Wallbox, multifunctional applications...

 

Wallbox design cover - DC Polar

Wallbox design coverDC Polar

  • Dimensions : 293 x 293 x 70 mm
  • Productnumber: 59181101

Colour Polar

 

Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate,...

 

Wallbox design cover - DC Graphite

Wallbox design coverDC Graphite

  • Dimensions : 293 x 293 x 70 mm
  • Productnumber: 59181201

Colour Graphite

 

Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate,...

 

Charging cable - LL 5m T2

Charging cableLL 5m T2

  • Dimensions : 12,8 x 5000 x 12,8 mm
  • Productnumber: 59180901

5m length with Type 2 plug

 

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open...

 

Charging cable - LL 7m T2

Charging cableLL 7m T2

  • Dimensions : 12,8 x 7000 x 12,8 mm
  • Productnumber: 59181001

7m length with Type 2 plug

 

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist