• Products
  • Pages
  • News
  • Distributors

Small distribution boards

Small distributions boards - AK 14+EMOBIL 11kW-A

Small distributions boardsAK 14+EMOBIL 11kW-A

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73301101

1-row, for 11 kW Wallbox with integrated 6mA DC monitoring

equipped...

 

Small distributions boards, protection class IP65, type-tested to EN 61439-3, prewired ready for...

 

newSmall distributions boards - AK 28+EMOBIL 11kW-ÜSS-Z

Small distributions boardsAK 28+EMOBIL 11kW-ÜSS-Z

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73302301

for an 11 kW wallbox with integrated 6mA DC monitoring

equipped with:

  • 1...

 

Small distributions boards, protection class IP65, type-tested to EN 61439-3, prewired ready for...

 

newSmall distributions boards - AKi 12 EMOBIL 11kW

Small distributions boardsAKi 12 EMOBIL 11kW

  • Dimensions : 250 x 200 x 122 mm
  • Productnumber: 73610101

1-row for an 11 kW wallbox with integrated 6mA DC monitoring

equipped...

 

Small distributions boards, protection class IP65, type-tested according to EN 61439-3, cabled ready...

 

newSmall distributions boards - AKi 12 EMOBIL 11kW-ÜSS

Small distributions boardsAKi 12 EMOBIL 11kW-ÜSS

  • Dimensions : 250 x 200 x 122 mm
  • Productnumber: 73610201

1-row for an 11 kW wallbox with integrated 6mA DC monitoring

equipped...

 

Small distributions boards, protection class IP65, type-tested according to EN 61439-3, cabled ready...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist