In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Reinforcement boxes

Reinforcement adapter - IBT BWA

Reinforcement adapterIBT BWA

  • Dimensions : 76 x 300 x 35 mm
  • Productnumber: 97933001

installation at reinforcement via reinforcement adapter

 

Reinforcement adapter, suitable for taking all U71 sockets (except for Perilex), combinable with a...

 

This article is archived!
Reinforcement box - U 71 BWD WAD-35

Reinforcement boxU 71 BWD WAD-35

  • Dimensions : 76 x 300 x 65 mm
  • Productnumber: 97016001

2-part, height 65mm, 35 mm Ø discharge at the front, entries: 2 x to...

 

Reinforcement box, green rearward base with max. 1 x 25 mm insert, combinable, suitable for opposing...

 

Reinforcement box - U 71 BWD GVD-2-60

Reinforcement boxU 71 BWD GVD-2-60

  • Dimensions : 76 x 300 x 85 mm
  • Productnumber: 97116501

2-part, height 85mm, 60 mm Ø discharge at the front, entries: 6 x to...

 

Reinforcement box, green rearward base with max. 1 x 25 mm insert, combinable, suitable for opposing...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist