• Products
  • Pages
  • News
  • Distributors

NH bus-mounting fuse housing

Fuse enclosure - AKi-SS 21

Fuse enclosureAKi-SS 21

  • Dimensions : 300 x 300 x 210 mm
  • Productnumber: 76221501

on busbar system 250 A, with transparent cover

 

NH fuse base enclosure, 1 x NH 00 bus-mounting fuse base, Rated current 125 A, Clamp connection 1.5...

 

Fuse enclosure - AKi-SS 32

Fuse enclosureAKi-SS 32

  • Dimensions : 450 x 300 x 210 mm
  • Productnumber: 76232501

on busbar system 250 A, with transparent cover

 

NH fuse base enclosure, 2 x NH 00 bus-mounting fuse base, Rated current 100 A, Clamp connection 1.5...

 

Fuse enclosure - AKi-SS 43

Fuse enclosureAKi-SS 43

  • Dimensions : 600 x 300 x 210 mm
  • Productnumber: 76243501

on busbar system 250 A, with transparent cover

 

NH fuse base enclosure, 3 x NH 00 bus-mounting fuse base, Rated current 100 A, Clamp connection 1.5...

 

This article is archived!
Fuse enclosure - AKi-SS 64

Fuse enclosureAKi-SS 64

  • Dimensions : 900 x 300 x 210 mm
  • Productnumber: 76264501

on busbar system 250 A, with transparent cover

 

NH fuse base enclosure, 4 x NH 00 bus-mounting fuse base, Rated current 100 A, Clamp connection 1.5...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist