In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting boxes

Mounting box - K3 EK

Mounting boxK3 EK

  • Dimensions : 142 x 142 x 70 mm
  • Productnumber: 98000201

for Spelsberg HM-UNI (97929901), magnet and nail installation,...

 

Mounting box, prepared to take the WK terminal blocks 2.5 - 25 mm², suitable to take a 20-pole...

 

Mounting box - K4 EK

Mounting boxK4 EK

  • Dimensions : 311 x 202 x 87 mm
  • Productnumber: 98000401

for Spelsberg HM-UNI (97929901), magnet and nail installation,...

 

Mounting box, prepared to take the WK terminal blocks 2.5 – 25 mm², suitable to take a 40-pole...

 

Universal mounting enclosure - K4-H EK

Universal mounting enclosureK4-H EK

  • Dimensions : 311 x 202 x 158 mm
  • Productnumber: 98000501

without Fermacell®plasterboard, lamp output max. 50W/LED 40W, for...

 

Universal mounting enclosure, for installing LV/HV/LED luminaires and loudspeakers, prepared to take...

 

Universal mounting enclosure - K4-H-P EK

Universal mounting enclosureK4-H-P EK

  • Dimensions : 311 x 202 x 158 mm
  • Productnumber: 98000601

Fermacell® plasterboard with recess (max. load-bearing capacity 10...

 

Universal mounting enclosure, for installing LV/HV/LED luminaires and loudspeakers, prepared to take...

 

Distributor kit - UP 015

Distributor kitUP 015

  • Dimensions : 311 x 202 x 87 mm
  • Productnumber: 98600001

1-row

 

Distributor kit, 15 distribution units, plastic frame and door, white, with spring latch, 35 mm DIN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist