• Products
  • Pages
  • News
  • Distributors

Meter housing accessories

Cable feed-through kit - ZVi DF 150-eHZ

Cable feed-through kitZVi DF 150-eHZ

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 75980101

for the assembly to the additional space for eHZ application and OAR...

 

Accessory kit for the feeding of the data line to the APL through the upper connection space

 

Cable feed-through kit - ZVi DF 300-eHZ

Cable feed-through kitZVi DF 300-eHZ

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 75980301

for the assembly to the additional space for eHZ application and OAR...

 

Accessory kit for the feeding of the data line to the APL through the upper connection space

 

Cable feed-through kit - ZVi DF 300-3P

Cable feed-through kitZVi DF 300-3P

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 75983301

for the assembly to the three-point meter position and OAR 300 mm

 

Accessory kit for the feeding of the data line to the APL through the upper connection space

 

Cable feed-through kit - ZVi DF 150-3P

Cable feed-through kitZVi DF 150-3P

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 75983101

for the assembly to the three-point meter position and OAR 150 mm

 

Accessory kit for the feeding of the data line to the APL through the upper connection space

 

Meter distribution accessories - ZVi KVR-KU

Meter distribution accessoriesZVi KVR-KU

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 75980401

Cable gland M25 suitable for lines with RJ45 plug, the drill-holes in...

 

Accessory kit for the creation of the customer access to the Smart Metering Gateway for HAN...

 

Accessories f. eHZ meter panel - ZVi BKE-DSS

Accessories f. eHZ meter panelZVi BKE-DSS

  • Dimensions : 200 x 200 x 10 mm
  • Productnumber: 75980601

Visual data interface for the installation in BKE-I

 

Accessories for eHZ meter support positions

 

Accessories f. eHZ meter panel - ZVi BKE-EG

Accessories f. eHZ meter panelZVi BKE-EG

  • Dimensions : 101 x 191 x 37,5 mm
  • Productnumber: 75981601

Extension kit for second BKE-I

 

Accessories for eHZ meter support positions

 

Accessories f. eHZ meter panelZVi SPV

  • Dimensions : 175 x 5 x 27 mm
  • Productnumber: 75980501

Accessory set for voltage supply in the additional space for eHZ...

 

Accessories for eHZ meter support positions

 

Tunnel terminal 1-pole, 4x16² - PVK 416

Tunnel terminal 1-pole, 4x16²PVK 416

  • Dimensions : 30 x 30,5 x 42,3 mm
  • Productnumber: 59341601

 

Potential multiplication terminal, with 4 screwable clamping points 6 - 16 mm² CU

 

Mounting plate - SVI MPI

Mounting plateSVI MPI

  • Dimensions : 240 x 112 x 4 mm
  • Productnumber: 59190001

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Standard rail - NS35-125

Standard railNS35-125

  • Dimensions : 35 x 125 x 7,5 mm
  • Productnumber: 59190601

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail - NS35-260

Standard railNS35-260

  • Dimensions : 35 x 260 x 7,5 mm
  • Productnumber: 59191201

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Plug clamps - KLS L 1/14-SL

Plug clampsKLS L 1/14-SL

  • Dimensions : 94 x 35 x 17 mm
  • Productnumber: 79032001

Grey

 

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

 

Plug clamps - KLS N 1/14-SL

Plug clampsKLS N 1/14-SL

  • Dimensions : 94 x 35 x 17 mm
  • Productnumber: 79032101

Blue

 

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

 

Plug clamps - KLS PE 1/14-SL

Plug clampsKLS PE 1/14-SL

  • Dimensions : 94 x 35 x 17 mm
  • Productnumber: 79032201

Green

 

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

 

Masking off strips - AK AS

Masking off stripsAK AS

  • Dimensions : 108 x 52 x 9 mm
  • Productnumber: 79901201

Width 108 mm for 6 distribution units

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Masking off strips - AK AS-v

Masking off stripsAK AS-v

  • Dimensions : 225 x 51 x 9 mm
  • Productnumber: 79901301

Width 216 mm for 12 distribution units, lockable

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Masking off strips - AK AS UL

Masking off stripsAK AS UL

  • Dimensions : 52 x 107,8 x 9,1 mm
  • Productnumber: 79901252

Width 108 mm for 6 distribution units

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Standard support rails - TR NS35-20

Standard support railsTR NS35-20

  • Dimensions : 13 x 87,4 x 20,2 mm
  • Productnumber: 79502001

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails - TR NS35-34

Standard support railsTR NS35-34

  • Dimensions : 13 x 87,4 x 34,5 mm
  • Productnumber: 79503401

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails - TR NS35-42

Standard support railsTR NS35-42

  • Dimensions : 13 x 87,4 x 42,5 mm
  • Productnumber: 79504201

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails - TR NS35-58

Standard support railsTR NS35-58

  • Dimensions : 13 x 87,4 x 58,5 mm
  • Productnumber: 79505801

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails - TR NS35-64

Standard support railsTR NS35-64

  • Dimensions : 13 x 87,4 x 64 mm
  • Productnumber: 79506401

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails - TR NS35-91

Standard support railsTR NS35-91

  • Dimensions : 13 x 87,4 x 91 mm
  • Productnumber: 79509101

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Screw set - SR NS35

Screw setSR NS35

  • Dimensions : 3,9 x 3,9 x 15,6 mm
  • Productnumber: 79541301

Fixing screws for 1 support set TR NS35/xx

 

Fixing screws for 1 TR NS35-xx, set of 30 pieces

 

Terminal block - KLS PE 35

Terminal blockKLS PE 35

  • Dimensions : 48 x 42 x 25 mm
  • Productnumber: 79080501

PE terminal (green) 3 x 25 mm², 2 x 16 mm²

 

PE/N terminal block for mounting onto 35 mm standard rail, e.g. in meter housings

 

Terminal block - KLS N 35

Terminal blockKLS N 35

  • Dimensions : 48 x 42 x 25 mm
  • Productnumber: 79090501

N terminal (blue) 3 x 25 mm², 2 x 16 mm²

 

PE/N terminal block for mounting onto 35 mm standard rail, e.g. in meter housings

 

This article is archived!
Terminal - KLS PE 35-SL

TerminalKLS PE 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422301

1 module, Green, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

This article is archived!
Terminal - KLS N 35-SL

TerminalKLS N 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422401

1 module, blue, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

This article is archived!
Terminal - KLS PEN 35-SL

TerminalKLS PEN 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422501

1 module, blue/green, 76 A, 2 x (1 x 25 mm² + 7 x 4 mm²) for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

This article is archived!
Terminal - KLS 35-SL

TerminalKLS 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422601

1 module, Grey, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist