Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Load circuit breaker housing

Empty enclosure for switchgear - AKi-TE 106

Empty enclosure for switchgearAKi-TE 106

  • Dimensions : 150 x 300 x 132 mm
  • Productnumber: 78910601

with transparent cover

 

Switch disconnector enclosure with external actuation, lockable, IP65 (when using the corresponding...

 

Empty enclosure for switchgear - AKi-TE 108

Empty enclosure for switchgearAKi-TE 108

  • Dimensions : 150 x 300 x 132 mm
  • Productnumber: 78910801

with transparent cover

 

Switch disconnector enclosure with external actuation, lockable, IP65 (when using the corresponding...

 

Empty enclosure for switchgear - AKi-TE 210

Empty enclosure for switchgearAKi-TE 210

  • Dimensions : 300 x 300 x 132 mm
  • Productnumber: 78921001

with transparent cover

 

Switch disconnector enclosure with external actuation, lockable, IP65 (when using the corresponding...

 

Empty enclosure for switchgear - AKi-TE 216

Empty enclosure for switchgearAKi-TE 216

  • Dimensions : 300 x 300 x 132 mm
  • Productnumber: 78921601

with transparent cover

 

Switch disconnector enclosure with external actuation, lockable, IP65 (when using the corresponding...

 

Empty enclosure for switchgear - AKi-TE 425

Empty enclosure for switchgearAKi-TE 425

  • Dimensions : 300 x 600 x 210 mm
  • Productnumber: 78942501

with transparent cover

 

Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 250A,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist