In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Junction boxes

Branch socket - U 71 GVD-2

Branch socketU 71 GVD-2

  • Dimensions : 71 x 71 x 68 mm
  • Productnumber: 97106501

2-piece, with enlarged terminal compartment , magnet and nail...

 

Branch socket, 4 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing, fully...

 

Branch socket - U 71 K GVD-2

Branch socketU 71 K GVD-2

  • Dimensions : 71 x 71 x 68 mm
  • Productnumber: 97176501

2-piece, with enlarged terminal compartment , adhesive fixing or nail...

 

Branch socket, 4 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing, fully...

 

Branch socket - U 71 GVD-3

Branch socketU 71 GVD-3

  • Dimensions : 71 x 71 x 68 mm
  • Productnumber: 97136501

3-part, magnet and nail installation, membrane for perforation,...

 

Branch socket, in component factories also, 4 screw bosses with 60 mm screw spacing, combinable with...

 

Branch socket - U 71 K GVD-3

Branch socketU 71 K GVD-3

  • Dimensions : 71 x 71 x 68 mm
  • Productnumber: 97186501

3-part, adhesive fixing or nail installation, membrane for...

 

Branch socket, in component factories also, 4 screw bosses with 60 mm screw spacing, combinable with...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist