Junction boxes indoor IP55
  • Products
  • Pages
  • News
  • Distributors

Abox XT

Underground and floodplains

IP 68 - with screw terminals

newJunction box - Abox Pro XT-6²

Junction boxAbox Pro XT-6²

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40645001

grey, In=41 A, with raised screw terminal block, 5-pole - 6 mm²,...

 

Junction box, protection class IP68, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

newJunction box - Abox Pro XT-10²

Junction boxAbox Pro XT-10²

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41045001

grey, In=57 A, with raised screw terminal block, 5-pole- 10 mm²,...

 

Junction box, protection class IP68, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist