Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IP 55 - with stepped nipples

Junction box - HP 70-L

Junction boxHP 70-L

  • Dimensions : 75 x 75 x 42 mm
  • Productnumber: 32097001

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - HP 80-L

Junction boxHP 80-L

  • Dimensions : 85 x 85 x 42 mm
  • Productnumber: 32298001

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - HP 90-L

Junction boxHP 90-L

  • Dimensions : 90 x 90 x 45 mm
  • Productnumber: 32599001

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 4 mm², Ui=400 V AC, certified by VDE (DIN...

 

Junction box - HP 100-L

Junction boxHP 100-L

  • Dimensions : 113 x 113 x 58 mm
  • Productnumber: 32690001

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

Junction box - HP 150-L

Junction boxHP 150-L

  • Dimensions : 164 x 119 x 77 mm
  • Productnumber: 32695001

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

 

Junction box - HP 190-L

Junction boxHP 190-L

  • Dimensions : 199 x 149 x 77 mm
  • Productnumber: 32699001

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist