• Products
  • Pages
  • News
  • Distributors

IP 55 - the classic

Junction box - Mini 25-L

Junction boxMini 25-L

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 31090801

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Mini 25-2,5²

Junction boxMini 25-2,5²

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 31040801

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Mini 25-L/w

Junction boxMini 25-L/w

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 31060801

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Mini 25-L/sw

Junction boxMini 25-L/sw

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 31010801

black, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Mini 25-L/gn

Junction boxMini 25-L/gn

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 31050801

green, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Mini 25 SB-L

Junction boxMini 25 SB-L

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 31070801

red, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Sd 7-L

Junction boxSd 7-L

  • Dimensions : 75 x 75 x 37 mm
  • Productnumber: 33290701

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Sd 7-2,5²

Junction boxSd 7-2,5²

  • Dimensions : 75 x 75 x 37 mm
  • Productnumber: 33240701

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Sd 7 SB-L

Junction boxSd 7 SB-L

  • Dimensions : 75 x 75 x 37 mm
  • Productnumber: 33270701

red, without terminals, for identifying circuits for safety lighting

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 12-L

Junction boxi 12-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33291201

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 12 -2,5²/w

Junction boxi 12 -2,5²/w

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33211201

white, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² /...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 12-2,5²

Junction boxi 12-2,5²

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33241201

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 12-L/w

Junction boxi 12-L/w

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33261201

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 12 SB-L

Junction boxi 12 SB-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33271201

red, without terminals, for identifying circuits for safety lighting

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 12-L/gn

Junction boxi 12-L/gn

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33251201

green, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 12 -L/sw

Junction boxi 12 -L/sw

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33221201

black, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 16-L

Junction boxi 16-L

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 33391601

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - i 16-2,5²

Junction boxi 16-2,5²

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 33341601

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

newJunction box, sustainable - i 12-L GL

Junction box, sustainablei 12-L GL

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33591201

grey, In=24 A, without terminals

 

Junction box, sustainable, GreenLine, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist