Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IP 55 - for rapid installation with self sealing membrane

Junction box - 2K-Mini-L

Junction box2K-Mini-L

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34490801

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-Mini-L/w

Junction box2K-Mini-L/w

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34460801

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-Mini-L/sw

Junction box2K-Mini-L/sw

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34420801

black, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-Mini SB-L

Junction box2K-Mini SB-L

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34470801

red, without terminals, for identifying circuits for safety lighting

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-Mini AB-L

Junction box2K-Mini AB-L

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34590801

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-Mini AB-L/w

Junction box2K-Mini AB-L/w

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34560801

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-Mini AB SB-L

Junction box2K-Mini AB SB-L

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34570801

red, without terminals, for identifying circuits for safety lighting

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12-L

Junction box2K-12-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34491201

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12-L/sw

Junction box2K-12-L/sw

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34421201

black, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12-L/br

Junction box2K-12-L/br

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34401201

brown, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - 2K-12-2,5²

Junction box2K-12-2,5²

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34441201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12-L/w

Junction box2K-12-L/w

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34461201

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - 2K-12-2,5²/w

Junction box2K-12-2,5²/w

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34411201

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12 SB-L

Junction box2K-12 SB-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34471201

red, without terminals, for identifying emergency lighting circuits

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12-L/gn

Junction box2K-12-L/gn

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34451201

green, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12 AB-L

Junction box2K-12 AB-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34591201

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - 2K-12 AB-2,5²

Junction box2K-12 AB-2,5²

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34541201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12 AB-L/w

Junction box2K-12 AB-L/w

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34561201

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - 2K-12 AB-2,5²/w

Junction box2K-12 AB-2,5²/w

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34511201

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-12 AB SB-L

Junction box2K-12 AB SB-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34571201

red, without terminals, for identifying emergency lighting circuits

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-16-L

Junction box2K-16-L

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 34691601

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - 2K-16-2,5²

Junction box2K-16-2,5²

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 34641601

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-16-L/w

Junction box2K-16-L/w

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 34661601

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - 2K-16-2,5²/w

Junction box2K-16-2,5²/w

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 34611601

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-16 AB-L

Junction box2K-16 AB-L

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 34891601

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - 2K-16 AB-2,5²

Junction box2K-16 AB-2,5²

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 34841601

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - 2K-16 AB-L/w

Junction box2K-16 AB-L/w

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 34861601

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - 2K-16 AB-2,5²/w

Junction box2K-16 AB-2,5²/w

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 34811601

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist