Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IP 20 - quick cable entry from above

Light fixture junction box - Q 4-L

Light fixture junction boxQ 4-L

  • Dimensions : 56 x 40 x 23 mm
  • Productnumber: 33490401

grey, without terminals

 

Light fixture junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=230 V AC,...

 

Junction box - Q-Mini-L

Junction boxQ-Mini-L

  • Dimensions : 89 x 43 x 34 mm
  • Productnumber: 33490801

grey, without terminals

 

Junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Q 12-L

Junction boxQ 12-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33491201

grey, without terminals

 

Junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Q 12-2,5²

Junction boxQ 12-2,5²

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33441201

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

 

Junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Q 12 SB-L

Junction boxQ 12 SB-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33471201

red, without terminals, for identifying circuits for safety lighting

 

Junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist