• Products
  • Pages
  • News
  • Distributors

Interior installation

Terminal block enclosure - RKK 4/05-5x4²

Terminal block enclosureRKK 4/05-5x4²

  • Dimensions : 94 x 65 x 57 mm
  • Productnumber: 60540401

equipped with 5-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure - RKK 4/07-7x4²

Terminal block enclosureRKK 4/07-7x4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 60040701

equipped with 7-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure - RKK 4/08-8x4²

Terminal block enclosureRKK 4/08-8x4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 60640401

equipped with 8-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure - RKK 4/10-10x4²

Terminal block enclosureRKK 4/10-10x4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 60740401

equipped with 10-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure - RKK 4/12-12x4²

Terminal block enclosureRKK 4/12-12x4²

  • Dimensions : 110 x 110 x 66 mm
  • Productnumber: 61040401

equipped with 12-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure - RKK 4/12 XL-12x4²

Terminal block enclosureRKK 4/12 XL-12x4²

  • Dimensions : 130 x 94 x 57 mm
  • Productnumber: 60041201

equipped with 12-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure - RKK 4/15-15x4²

Terminal block enclosureRKK 4/15-15x4²

  • Dimensions : 130 x 94 x 57 mm
  • Productnumber: 61240401

equipped with 15-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure - RKK 4/18-18x4²

Terminal block enclosureRKK 4/18-18x4²

  • Dimensions : 180 x 94 x 57 mm
  • Productnumber: 60041801

equipped with 18-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Terminal block enclosure - RKK 4/22-22x4²

Terminal block enclosureRKK 4/22-22x4²

  • Dimensions : 180 x 94 x 57 mm
  • Productnumber: 61440401

equipped with 22-pole terminal block 4mm² (Contaclip BKA 4 type)

 

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist