• Products
  • Pages
  • News
  • Distributors

Housing for selective main switch

Distribution board - GTi 2 VS-KD-t

Distribution boardGTi 2 VS-KD-t

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 02000201

with transparent hinged cover

 

Module enclosure, 1-row, standard version sealable, with 35 mm standard rails for installing a...

 

Distribution board - GTi 2 VS-KT-t

Distribution boardGTi 2 VS-KT-t

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 02100201

with transparent hinged door

 

Module enclosure, 1-row, standard version sealable, with 35 mm standard rails for installing a...

 

This article is archived!
Distribution board - GSi 2 VS KD-t

Distribution boardGSi 2 VS KD-t

  • Dimensions : 320 x 320 x 254 mm
  • Productnumber: 02035201

with transparent hinged cover

 

Module enclosure, 1-row, standard version sealable, with busbar system, 5-pole 250A, Busbar power...

 

Distribution board - GSi 2 VS-KT-t

Distribution boardGSi 2 VS-KT-t

  • Dimensions : 320 x 320 x 254 mm
  • Productnumber: 02135201

with transparent hinged door

 

Module enclosure, 14 distribution units, 1-row, standard version sealable, with busbar system,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist