• Products
  • Pages
  • News
  • Distributors

Funnels

Cone funnel - KOT 20

Cone funnelKOT 20

  • Dimensions : 71 x 71 x 85,1 mm
  • Productnumber: 97061801

magnet and nail installation, sealing range M20, support spar...

 

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

 

Cone funnel - KOT 25

Cone funnelKOT 25

  • Dimensions : 71 x 71 x 114,9 mm
  • Productnumber: 97062301

magnet and nail installation, sealing range M25, support spar...

 

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

 

Cone funnel - KOT 32

Cone funnelKOT 32

  • Dimensions : 71 x 71 x 114,9 mm
  • Productnumber: 97063001

magnet and nail installation, sealing range M32, support spar...

 

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

 

Cone funnel - KOT 40

Cone funnelKOT 40

  • Dimensions : 71 x 71 x 114,9 mm
  • Productnumber: 97063701

magnet and nail installation, sealing range M40, support spar...

 

Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and...

 

Dome funnel - U 71 KUT

Dome funnelU 71 KUT

  • Dimensions : 71 x 71 x 62 mm
  • Productnumber: 97054001

2-part, adhesive fixing or nail installation, sealing range M16 - M25,...

 

Dome funnel, as a ceiling outlet for internal partition or as luminaire outlet, combinable with...

 

This article is archived!
Dome funnel - U 71 KUT-M5

Dome funnelU 71 KUT-M5

  • Dimensions : 71 x 71 x 62 mm
  • Productnumber: 97074801

adhesive fixing or nail installation, sealing range M16 - M25

 

Dome funnel, as a ceiling outlet for internal partition or as luminaire outlet, combinable with...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist