Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Fasteners

IBT Accessories - NA-AL

IBT AccessoriesNA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories - NA-AL/gl

IBT AccessoriesNA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

This article is archived!
IBT Accessories - KR

IBT AccessoriesKR

  • Productnumber: 97924801

adhesive black, as a non-damaging fixing, when using blank and flange,...

 

Fixings for plastic/steel formwork

 

IBT Accessories - HFL

IBT AccessoriesHFL

  • Dimensions : 50 x 50 x 9,5 mm
  • Productnumber: 97925001

support flange 50 mm Ø, plastic

 

Fixings for plastic/steel formwork

 

This article is archived!
IBT Accessories - HC

IBT AccessoriesHC

  • Productnumber: 97924501

support clip for mesh thickness as an auxiliary fixing for the boxes...

 

Fixings for plastic/steel formwork

 

IBT Accessories - NAS-AL

IBT AccessoriesNAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

This article is archived!
IBT Accessories - ANSW

IBT AccessoriesANSW

  • Productnumber: 97926001

weld on screw M6 x 10 mm, price economic, secure fixing of the box,...

 

Fixings for steel formwork

 

IBT Accessories - HM-UNI

IBT AccessoriesHM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

IBT Accessories - MA

IBT AccessoriesMA

  • Dimensions : 50 x 250 x 50 mm
  • Productnumber: 97930001

magnetic lifter for dismounting the magnetic clamps HM and HM-UNI,...

 

Fixings for steel formwork

 

newIBT Accessories - HM P 71

IBT AccessoriesHM P 71

  • Dimensions : 68,5 x 68,5 x 24 mm
  • Productnumber: 98498001

Special magnet for securing the P 71-O box type from the Precon series...

 

Fixings for steel formwork

 

This article is archived!
IBT Accessories - KBI 1

IBT AccessoriesKBI 1

  • Productnumber: 97913601

clip 4.6 x 180 mm

 

Fixings for conduits and cables

 

This article is archived!
IBT Accessories - ABH 1

IBT AccessoriesABH 1

  • Productnumber: 97913501

spacer, 40 x 40 x 33 mm

 

Fixings for conduits and cables

 

This article is archived!
IBT Accessories - ROS

IBT AccessoriesROS

  • Productnumber: 97923001

conduit support, grey, height 21 cm

 

Fixings for conduits and cables

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist