Export solutions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

E.g. the Netherlands

Enclosure - IBTronic XL H 185 FE

EnclosureIBTronic XL H 185 FE

  • Dimensions : 255 x 280 x 130 mm
  • Productnumber: 97660402

Outlet aperture: Fermacell® plasterboard, variable to max. Ø 150 mm, 8...

 

Enclosure, for prefabricated construction, for the installation of VDE-tested luminaires in...

 

Enclosure - IBTronic XL Drillbox E

EnclosureIBTronic XL Drillbox E

  • Dimensions : 255 x 280 x 92 mm
  • Productnumber: 97680102

Outlet aperture: Ø 76 mm, ORD (Outer Ring Diameter of lights), min. Ø...

 

Enclosure, for prefabricated construction, for installing LV/HV/LED luminaires, suitable for...

 

Enclosure - IBTronic XL Drillbox 150 E

EnclosureIBTronic XL Drillbox 150 E

  • Dimensions : 255 x 280 x 92 mm
  • Productnumber: 97680402

Selectable outlet aperture: Fermacell® plasterboard, variable to Ø 100...

 

Enclosure, for prefabricated construction, for installing LV/HV/LED luminaires, suitable for...

 

Installation housing - IBTLED 1 E

Installation housingIBTLED 1 E

  • Dimensions : 177 x 200 x 135 mm
  • Productnumber: 98210002

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 2 E

Installation housingIBTLED 2 E

  • Dimensions : 227 x 250 x 135 mm
  • Productnumber: 98215002

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 3 E

Installation housingIBTLED 3 E

  • Dimensions : 227 x 400 x 165 mm
  • Productnumber: 98220002

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 3-f E

Installation housingIBTLED 3-f E

  • Dimensions : 227 x 400 x 135 mm
  • Productnumber: 98220202

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist