WKE accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Double membrane seals

Double-membrane seals - DMS M16/or

Double-membrane sealsDMS M16/or

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26061601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M20/or

Double-membrane sealsDMS M20/or

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26062001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M25/or

Double-membrane sealsDMS M25/or

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26062501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M32/or

Double-membrane sealsDMS M32/or

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26063201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M40/or

Double-membrane sealsDMS M40/or

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26064001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals - DMS M32/4 or

Double-membrane sealsDMS M32/4 or

  • Dimensions : 36,7 x 12,9 x 36,7 mm
  • Productnumber: 26063301

Sealing range 3.5 - 6 mm per entry

 

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...

 

Double-membrane seals - DMS M40/4 or

Double-membrane sealsDMS M40/4 or

  • Dimensions : 23,2 x 14,1 x 23,2 mm
  • Productnumber: 26064101

Sealing range 6 - 9 mm per entry

 

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist