Flat boxU 71 FD
Flat box, flat construction type for extremely thin walls, 2 screw bosses with 60 mm screw spacing,...
ReceptacleU 71 GRD
Receptacle, 2 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing, fully...
ReceptacleU 71 K GRD
Dome boxU 71 KUD
Dome box, can also be used as a sealing box, 2 screw bosses with 60 mm screw spacing, combinable...
Dome boxU 71 KUD-M5
Large conduit box U 71 GRO
Large conduit box , 4 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing,...
Large conduit box U 71 K GRO
Wall outlet socketWAD
Wall outlet socket, for connecting wall luminaires according to VDE 0100, with screwed hole for...
ReceptacleU 71 Perilex
Receptacle, 67 mm screw spacing, for Perilex® inserts 16 A, FR-UP equipment, CEE sockets, 5-pole 16...
ReceptacleU 71 GRD-D
Receptacle, for extremely thin walls, only 45 mm deep, combinable with corresponding binocular-like...
Deep boxU 71 TD-49
Deep box, as top enclosure for all U 71 boxes when using large conduits up to M32, screw spacing 60...
Deep boxU 71 TD-44
Deep box, as top enclosure for all U 71 boxes when using large concrete conduits up to M25, screw...
By confirming the button "Allow all cookies", you agree to the use of the cookies. By clicking on the "Configure" button, you can select which cookies you wish to allow.
You can change or revoke your consent at any time within our data protection declaration.