Busbar empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Busbar housing

This article is archived!
Busbar enclosures - GSi 123-NPE

Busbar enclosuresGSi 123-NPE

  • Dimensions : 220 x 320 x 179 mm
  • Productnumber: 04012301

with transparent cover

 

Busbar housing, 2 poles, 250 A, N: 12 x 10 mm, with copper rails, PE: 12 x 10 mm, with 14 busbar...

 

Busbar enclosures - GSi 253

Busbar enclosuresGSi 253

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 04025301

with transparent cover

 

Busbar housing, 5-pole, 250 A, with copper rails, L1...L3: 12 x 10 mm, N: 12 x 10 mm, PE: 12 x 10...

 

Busbar enclosures - GSi 453-Q

Busbar enclosuresGSi 453-Q

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 04045301

with transparent cover

 

Busbar housing, 5-pole, 250 A, with copper rails, L1...L3: 12 x 10 mm, N: 12 x 10 mm, PE: 12 x 10...

 

Busbar enclosures - GSi 453-H

Busbar enclosuresGSi 453-H

  • Dimensions : 320 x 640 x 179 mm
  • Productnumber: 04145301

with transparent cover

 

Busbar housing, 5-pole, 250 A, with copper rails, L1...L3: 12 x 10 mm, N: 12 x 10 mm, PE: 12 x 10...

 

Busbar enclosures - GSi 254

Busbar enclosuresGSi 254

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 04025401

with transparent cover

 

Busbar housing, 5-pole, 400 A, L1...L3: 20 x 10 mm, with copper rails, N: 20 x 10 mm, PE: 12 x 10...

 

Busbar enclosures - GSi 454-Q

Busbar enclosuresGSi 454-Q

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 04045401

with transparent cover

 

Busbar housing, 5-pole, 400 A, L1...L3: 20 x 10 mm, with copper rails, N: 20 x 10 mm, PE: 12 x 10...

 

Busbar enclosures - GSi 454-H

Busbar enclosuresGSi 454-H

  • Dimensions : 320 x 640 x 179 mm
  • Productnumber: 04145401

with transparent cover

 

Busbar housing, 5-pole, 400 A, L1...L3: 20 x 10 mm, with copper rails, N: 20 x 10 mm, PE: 12 x 10...

 

Busbar enclosures - GSi 256

Busbar enclosuresGSi 256

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 04025601

with transparent cover

 

Busbar housing, 5-pole, 630A, L1...L3: 30 x 10 mm, with copper rails, N: 25 x 10 mm, PE: 12 x 10 mm,...

 

Busbar enclosures - GSi 456-Q

Busbar enclosuresGSi 456-Q

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 04045601

with transparent cover

 

Busbar housing, 5-pole, 630A, with copper rails, L1...L3: 30 x 10 mm, N: 25 x 10 mm, PE: 12 x 10 mm,...

 

Busbar enclosures - GSi 456-H

Busbar enclosuresGSi 456-H

  • Dimensions : 320 x 640 x 179 mm
  • Productnumber: 04145601

with transparent cover

 

Busbar housing, 5-pole, 630A, with copper rails, L1...L3: 30 x 10 mm, N: 25 x 10 mm, PE: 12 x 10 mm,...

 

Busbar enclosures - GSi 656

Busbar enclosuresGSi 656

  • Dimensions : 640 x 640 x 179 mm
  • Productnumber: 04165601

with transparent cover

 

Busbar housing, 5-pole, 630A, with copper rails, L1...L3: 30 x 10 mm, N: 25 x 10 mm, PE: 12 x 10 mm,...

 

Busbar enclosures - GSi 353 Plus

Busbar enclosuresGSi 353 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04135301

with busbar system, 5-pole 250A, with copper rails, L1...L3: 12 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 354 Plus

Busbar enclosuresGSi 354 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04135401

with busbar system, 5-pole 400A, with copper rails, L1...L3: 20 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 356 Plus

Busbar enclosuresGSi 356 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04135601

with busbar system, 5-pole 630A, with copper rails, L1...L3: 30 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 553 Plus

Busbar enclosuresGSi 553 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04155301

with busbar system, 5-pole 250A, with copper rails, L1...L3: 12 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 554 Plus

Busbar enclosuresGSi 554 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04155401

with busbar system, 5-pole 400A, with copper rails, L1...L3: 20 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 556 Plus

Busbar enclosuresGSi 556 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04155601

with busbar system, 5-pole 630A, with copper rails, L1...L3: 30 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist