• Products
  • Pages
  • News
  • Distributors

Bus-mounting fuse housing

NEOZED® fuse enclosure - AKi-SN 25

NEOZED® fuse enclosureAKi-SN 25

  • Dimensions : 300 x 300 x 210 mm
  • Productnumber: 76720501

on busbar system 250 A, with transparent cover

 

NEOZED® fuse enclosure, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A,...

 

NEOZED® fuse enclosure - AKi-SN 410

NEOZED® fuse enclosureAKi-SN 410

  • Dimensions : 600 x 300 x 210 mm
  • Productnumber: 76741001

on busbar system 250 A, with transparent cover

 

NEOZED® fuse enclosure, 10 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist