Installation housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Built-in installation box luminaire

Installation housing - IBTLED 1

Installation housingIBTLED 1

  • Dimensions : 177 x 200 x 135 mm
  • Productnumber: 98210001

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 2

Installation housingIBTLED 2

  • Dimensions : 227 x 250 x 135 mm
  • Productnumber: 98215001

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 3

Installation housingIBTLED 3

  • Dimensions : 277 x 400 x 165 mm
  • Productnumber: 98220001

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 3-f

Installation housingIBTLED 3-f

  • Dimensions : 277 x 400 x 135 mm
  • Productnumber: 98220201

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 1-O

Installation housingIBTLED 1-O

  • Dimensions : 177 x 200 x 125 mm
  • Productnumber: 98210101

maximum installation depth 100 mm, additional insertions 2 x to M40,...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Front part - FT75R

Front partFT75R

  • Dimensions : 145 x 145 x 27 mm
  • Productnumber: 98207501

Internal diameter 75 mm, diameter of external aperture edge min. 81...

 

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete,...

 

Front part - FT68R

Front partFT68R

  • Dimensions : 145 x 145 x 27 mm
  • Productnumber: 98206801

Internal diameter 68 mm, diameter of external aperture edge min. 74...

 

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete,...

 

Front part - FTF1

Front partFTF1

  • Dimensions : 145 x 145 x 27 mm
  • Productnumber: 98211001

with Fermacell® plasterboard variable up to max. 100 x 100 mm,...

 

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist