• Products
  • Pages
  • News
  • Distributors

Built-in installation box luminaire

Installation housing - IBTLED 1

Installation housingIBTLED 1

  • Dimensions : 177 x 200 x 135 mm
  • Productnumber: 98210001

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 2

Installation housingIBTLED 2

  • Dimensions : 227 x 250 x 135 mm
  • Productnumber: 98215001

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 3

Installation housingIBTLED 3

  • Dimensions : 277 x 400 x 165 mm
  • Productnumber: 98220001

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Installation housing - IBTLED 3-f

Installation housingIBTLED 3-f

  • Dimensions : 277 x 400 x 135 mm
  • Productnumber: 98220201

maximum installation depth for luminaires, speakers, announcement and...

 

Installation housing, for prefabricated construction, halogen-free, for the installation of...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist