Wall/ceiling transitions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Boxes

Dome box - KUK

Dome boxKUK

  • Dimensions : 90 x 40 x 55 mm
  • Productnumber: 97055001

adhesive fixing or nail installation, membrane for perforation,...

 

Dome box, as a ceiling outlet and wall-ceiling connection in cast-in-place concrete or large panel...

 

Junction boxes - VBK

Junction boxesVBK

  • Dimensions : 95 x 90 x 50 mm
  • Productnumber: 97069001

membrane for perforation, sealing range M16 - M25

 

Junction boxes, as a wall/ceiling transfer in large panel construction, protection class IP30, rated...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist