• Products
  • Pages
  • News
  • Distributors

AKi-Z meter housing

Meter housing - AKi-Z 2

Meter housingAKi-Z 2

  • Dimensions : 300 x 300 x 210 mm
  • Productnumber: 75200201

 

Meter enclosure, with transparent cover, standard version sealable, with meter cross fitted for...

 

Meter housing - AKi-Z 3

Meter housingAKi-Z 3

  • Dimensions : 300 x 450 x 210 mm
  • Productnumber: 75201101

 

Meter enclosure, meter panel unit installation surface in accordance to DIN 43870-1, with...

 

Meter housing - AKi-Z 400

Meter housingAKi-Z 400

  • Dimensions : 300 x 600 x 210 mm
  • Productnumber: 75711001

 

Meter enclosure, with transparent cover, sealable as standard, with mounted meter cross for...

 

Meter housing - AKi-Z 401

Meter housingAKi-Z 401

  • Dimensions : 300 x 600 x 210 mm
  • Productnumber: 75240101

 

Meter enclosure, meter panel device installation surface in accordance to DIN 43870-1, with...

 

Meter housing - AKi-Z 502

Meter housingAKi-Z 502

  • Dimensions : 300 x 750 x 210 mm
  • Productnumber: 75250201

 

Meter enclosure, meter panel device installation surface in accordance to DIN 43870-1, with...

 

Meter housing - AKi-Z 410

Meter housingAKi-Z 410

  • Dimensions : 300 x 600 x 210 mm
  • Productnumber: 75241001

 

Meter enclosure, with transparent cover, standard version sealable, with meter cross fitted for...

 

Meter housing - AKi-Z 410 K

Meter housingAKi-Z 410 K

  • Dimensions : 300 x 600 x 210 mm
  • Productnumber: 75741001

 

Meter enclosure, with transparent cover, sealable as standard, with mounted meter cross for...

 

Meter housing - AKi-Z 410 KK

Meter housingAKi-Z 410 KK

  • Dimensions : 300 x 600 x 210 mm
  • Productnumber: 75841001

 

Meter enclosure, with grey cover, sealable as standard, with mounted meter cross for three-phase...

 

Meter housing - AKi-Z 511 K

Meter housingAKi-Z 511 K

  • Dimensions : 300 x 750 x 210 mm
  • Productnumber: 75751101

 

Meter enclosure, with transparent cover, sealable as standard, with mounted meter cross for...

 

Meter housing - AKi-Z 511 KK

Meter housingAKi-Z 511 KK

  • Dimensions : 300 x 750 x 210 mm
  • Productnumber: 75851101

 

Meter enclosure, with transparent cover, sealable as standard, with transparent hinged window, with...

 

Meter housing - AKi-Z 403-eHZ

Meter housingAKi-Z 403-eHZ

  • Dimensions : 300 x 600 x 210 mm
  • Productnumber: 75211001

 

Meter housing, with transparent cover, standard version sealable, with assembled BKE-I for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist