• Products
  • Pages
  • News
  • Distributors

Accessories

This article is archived!
NH bus-mounting fuse base - NH RSUT 00

NH bus-mounting fuse baseNH RSUT 00

  • Dimensions : 105,5 x 229 x 88,5 mm
  • Productnumber: 07931001

Construction size NH 00, 1.5-50 mm² Cu clamp connection, 160 A, Screw...

 

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

NH bus-mounting fuse base - NH RSUT 1

NH bus-mounting fuse baseNH RSUT 1

  • Dimensions : 184 x 230 x 92 mm
  • Productnumber: 07931101

Construction size NH 1, max. 150 mm², 250 A, Screw connection M10,...

 

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

NH bus-mounting fuse base - NH RSUT 2

NH bus-mounting fuse baseNH RSUT 2

  • Dimensions : 210 x 256 x 101 mm
  • Productnumber: 07931201

Construction size NH 2, max. 240 mm², 400 A, Screw connection M10,...

 

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

Frame clamp for NH1 isolator - KRK NH 1

Frame clamp for NH1 isolatorKRK NH 1

  • Dimensions : 18,1 x 28,5 x 40 mm
  • Productnumber: 07674101

for AL/CU conductor 1 x (10-70), See technical appendix for aluminium...

 

Frame clamps, for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for aluminium...

 

Bar-mounting fuse - RE 18

Bar-mounting fuseRE 18

  • Dimensions : 200 x 38 x 57 mm
  • Productnumber: 07901801

NEOZED® bus-mounting elements with shock protection, Copper rails...

 

NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

 

Bar-mounting fuse - SK 18

Bar-mounting fuseSK 18

  • Productnumber: 07901901

Screw cap E18, Screw cap DO2/E18 thread for NEOZED elements

 

NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

 

GSD bus-mounting elements - RE 27

GSD bus-mounting elementsRE 27

  • Productnumber: 07902701

Construction size DII, Width 42 mm, 25 A, E27 thread

 

DIAZED® bus-mounting element with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

 

GSD bus-mounting elements - RE 33

GSD bus-mounting elementsRE 33

  • Productnumber: 07903301

Construction size DIII, Width 57 mm, 63A, E33 thread

 

DIAZED® bus-mounting element with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

 

This product is outdated.
Tunnel terminal - KB NH 00

Tunnel terminalKB NH 00

  • Dimensions : 22 x 40 x 18 mm
  • Productnumber: 07672001

Set = 3 pcs.

 

Tunnel terminal for NH 00 fuse switch disconnector for connecting 3 x 1.5-16 mm²

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist