Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Accessories for mounting boxes

sealing plate - K0 VD

sealing plateK0 VD

  • Dimensions : 70 x 110 x 4,8 mm
  • Productnumber: 97710001

 

Sealing plate, white, flame retardant, for special boxes

 

This article is archived!
sealing plate - K1 VD

sealing plateK1 VD

  • Productnumber: 97510001

 

Sealing plate, white, flame retardant, for special boxes

 

This article is archived!
sealing plate - K2 VD

sealing plateK2 VD

  • Productnumber: 97510201

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate - K3 VD

sealing plateK3 VD

  • Dimensions : 142 x 142 x 4,5 mm
  • Productnumber: 98010001

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate - K4 VD

sealing plateK4 VD

  • Dimensions : 202 x 307 x 16,3 mm
  • Productnumber: 98010401

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate - K15 VD

sealing plateK15 VD

  • Dimensions : 110 x 115 x 5 mm
  • Productnumber: 97710501

 

Sealing plate, white, flame retardant, for special boxes

 

sealing plate - BS 1 VD

sealing plateBS 1 VD

  • Dimensions : 90 x 90 x 5,7 mm
  • Productnumber: 97410001

sealing plate, for equipment installation box BS 1, 86 x 86 mm

 

Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges

 

sealing plate - BS 2 VD

sealing plateBS 2 VD

  • Dimensions : 146 x 90 x 5,7 mm
  • Productnumber: 97410201

sealing plate, for equipment installation box BS 2, 146 x 86 mm

 

Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges

 

Blank strip - K0 K15 BL

Blank stripK0 K15 BL

  • Dimensions : 21 x 110 x 15,3 mm
  • Productnumber: 97953201

2 blank cleats per box required

 

Blank cleat for mounting the mounting box K0 EK and the mounting box K15 EK for opposing formwork, 2...

 

This article is archived!
Blank strip - K1 K2 BL

Blank stripK1 K2 BL

  • Productnumber: 97953101

 

Blank cleat for fixing: 1. The special boxes K1 EK and K2 EK boxes for opposing formwork, 2. The...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist