Mounting plateAL MPS-88
Assembly plate, galvanized steel sheet, 1.5 mm thick
Mounting plateAL MPS-1010
Mounting plateAL MPS-1212
Mounting plateAL MPS-1308
Mounting plateAL MPS-1616
Mounting plateAL MPS-1808
Mounting plateAL MPS-2212
Mounting plateAL MPS-2320
Mounting plateAL MPS-2616
Mounting plateAL MPS-2823
Mounting plateAL MPS-3323
Mounting plateAL MPS-3616
Standard railAL NS35-110
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard railAL NS35-145
Standard railAL NS35-186
Standard railAL NS35-208
Standard railAL NS35-245
Standard railAL NS35-266
Standard railAL NS35-316
Standard railAL NS35-345
External attachment set AL ALS-kl
External fixing lugs
External attachment set AL ALS-gro
External hinge setAL ASS
For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling...
By confirming the button "Allow all cookies", you agree to the use of the cookies. By clicking on the "Configure" button, you can select which cookies you wish to allow.
You can change or revoke your consent at any time within our data protection declaration.