• Products
  • Pages
  • News
  • Distributors

Accessories

Upper part - AK 03 OT

Upper partAK 03 OT

  • Dimensions : 100 x 150 x 44 mm
  • Productnumber: 73520301

for AK 03

 

AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled

 

Upper part - AK 05 OT

Upper partAK 05 OT

  • Dimensions : 125 x 200 x 51 mm
  • Productnumber: 73520501

for AK 05

 

AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled

 

Upper part - AK 09 OT

Upper partAK 09 OT

  • Dimensions : 200 x 200 x 51 mm
  • Productnumber: 73520901

for AK 09

 

AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled

 

Upper part - AK 12 OT

Upper partAK 12 OT

  • Dimensions : 250 x 200 x 51 mm
  • Productnumber: 73521201

for AK 12

 

AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled

 

Hinged window - AK KF 03

Hinged windowAK KF 03

  • Dimensions : 90,3 x 98,5 x 20,3 mm
  • Productnumber: 73540003

for AK 03/AKi 03

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Hinged window - AK KF 05

Hinged windowAK KF 05

  • Dimensions : 118,2 x 123,2 x 20,3 mm
  • Productnumber: 73540005

AK 05/AKi 05/STV5xx

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Hinged window - AK KF 09

Hinged windowAK KF 09

  • Dimensions : 118,2 x 198,4 x 20,1 mm
  • Productnumber: 73540009

AK 09/AKi 09/STV 9xx

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Hinged window - AK KF 12

Hinged windowAK KF 12

  • Dimensions : 118,2 x 248,2 x 20,3 mm
  • Productnumber: 73540012

AK 12 / AKi12 / AK 24 / AKi 24 / STV 12xx / ZKi

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Ventilation seal - BST M20

Ventilation sealBST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal - BST M20/sw

Ventilation sealBST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Lock fittings - AK SGA-1

Lock fittingsAK SGA-1

  • Dimensions : 110 x 75 x 15 mm
  • Productnumber: 70610201

Identical locks

 

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

 

newMast/pipe fixing set - MABF 100-1

Mast/pipe fixing setMABF 100-1

  • Dimensions : 38 x 100 x 15 mm
  • Productnumber: 89602001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

newMast/pipe fixing set - MABF 150-3

Mast/pipe fixing setMABF 150-3

  • Dimensions : 43 x 150 x 15 mm
  • Productnumber: 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

Masking off strips - AK AS

Masking off stripsAK AS

  • Dimensions : 108 x 52 x 9 mm
  • Productnumber: 79901201

Width 108 mm for 6 distribution units

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist