Abox (until 2024): Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Abox (until 2024)

This product is outdated.
Junction box - Abox-i m 025-L/w

Junction boxAbox-i m 025-L/w

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 48990201

white

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox-i m 025 AB-L/w

Junction boxAbox-i m 025 AB-L/w

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 48990301

white, without terminals

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 025-2,5²

Junction boxAbox-i 025-2,5²

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49040201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 040-4²

Junction boxAbox-i 040-4²

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49040401

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 060-6²

Junction boxAbox-i 060-6²

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 49040601

grey, with raised screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² /...

 

Junction box, protection class IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 100-10²

Junction boxAbox-i 100-10²

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 49041001

grey, with raised screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² / 4...

 

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 160-16²

Junction boxAbox-i 160-16²

  • Dimensions : 180 x 180 x 91 mm
  • Productnumber: 49041601

grey, with raised screw terminal, 5-pole - 16 mm² (4 x 6² / 4 x 10² /...

 

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 250-25²

Junction boxAbox-i 250-25²

  • Dimensions : 250 x 200 x 115 mm
  • Productnumber: 49042501

grey, with raised screw terminal, 5-pole - 25 mm² (4 x 10² / 4 x 16² /...

 

Junction box, protection class IP65, nominal cross-section 25 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 350-35²

Junction boxAbox-i 350-35²

  • Dimensions : 250 x 250 x 115 mm
  • Productnumber: 49043501

grey, with raised screw terminal, 5-pole - 35 mm² (4 x 10² / 4 x 16² /...

 

Junction box, protection class IP65, nominal cross-section 35 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox-i 025 SB-L

Junction boxAbox-i 025 SB-L

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49070201

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 040 SB-L

Junction boxAbox-i 040 SB-L

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49070401

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 025-L

Junction boxAbox-i 025-L

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49090201

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 040-L

Junction boxAbox-i 040-L

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49090401

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 060-L

Junction boxAbox-i 060-L

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 49090601

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 100-L

Junction boxAbox-i 100-L

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 49091001

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 160-L

Junction boxAbox-i 160-L

  • Dimensions : 180 x 180 x 91 mm
  • Productnumber: 49091601

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 250-L

Junction boxAbox-i 250-L

  • Dimensions : 250 x 200 x 115 mm
  • Productnumber: 49092501

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 25 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 350-L

Junction boxAbox-i 350-L

  • Dimensions : 250 x 250 x 115 mm
  • Productnumber: 49093501

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 35 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 025-2,5²/sw

Junction boxAbox-i 025-2,5²/sw

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49140201

black, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 040-4²/sw

Junction boxAbox-i 040-4²/sw

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49140401

black, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² /...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 060-6²/sw

Junction boxAbox-i 060-6²/sw

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 49140601

black, with raised screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² /...

 

Junction box, protection class IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 100-10²/sw

Junction boxAbox-i 100-10²/sw

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 49141001

black, with raised screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² /...

 

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 160-16²/sw

Junction boxAbox-i 160-16²/sw

  • Dimensions : 180 x 180 x 91 mm
  • Productnumber: 49141601

black, with raised screw terminal, 5-pole - 16 mm² (4 x 6² / 4 x 10² /...

 

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 350-35²/sw

Junction boxAbox-i 350-35²/sw

  • Dimensions : 250 x 250 x 115 mm
  • Productnumber: 49143501

black, with raised screw terminal, 5-pole - 35 mm² (4 x 10² / 4 x 16²...

 

Junction box, protection class IP65, nominal cross-section 35 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 025-L/sw

Junction boxAbox-i 025-L/sw

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49190201

black, without terminals

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 025 AB-L/sw

Junction boxAbox-i 025 AB-L/sw

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49190301

black, without terminals

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 040-L/sw

Junction boxAbox-i 040-L/sw

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49190401

black, without terminals

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 040 AB-L/sw

Junction boxAbox-i 040 AB-L/sw

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49190501

black, without terminals

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 060-L/sw

Junction boxAbox-i 060-L/sw

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 49190601

black, without terminals

 

Junction box, protection class IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 100-L/sw

Junction boxAbox-i 100-L/sw

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 49191001

black, without terminals

 

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 160-L/sw

Junction boxAbox-i 160-L/sw

  • Dimensions : 180 x 180 x 91 mm
  • Productnumber: 49191601

black, without terminals

 

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 350-L/sw

Junction boxAbox-i 350-L/sw

  • Dimensions : 250 x 250 x 115 mm
  • Productnumber: 49193501

black, without terminals

 

Junction box, protection class IP65, nominal cross-section 35 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 025 AB-2,5²

Junction boxAbox-i 025 AB-2,5²

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49440201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox-i 040 AB-4²

Junction boxAbox-i 040 AB-4²

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49440401

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i 025 SB AB-L

Junction boxAbox-i 025 SB AB-L

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49470201

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 040 SB AB-L

Junction boxAbox-i 040 SB AB-L

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49470701

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i 025 AB-L

Junction boxAbox-i 025 AB-L

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 49490201

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i 040 AB-L

Junction boxAbox-i 040 AB-L

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 49490401

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i m 025-2,5²

Junction boxAbox-i m 025-2,5²

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49640201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox-i m 025 SB-L

Junction boxAbox-i m 025 SB-L

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49670201

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i m 025-L

Junction boxAbox-i m 025-L

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49690201

grey, without terminals

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox-i m 025-2,5²/sw

Junction boxAbox-i m 025-2,5²/sw

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49840201

black, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i m 025-L/sw

Junction boxAbox-i m 025-L/sw

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49890201

black, without terminals

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i m 025 AB-2,5²

Junction boxAbox-i m 025 AB-2,5²

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49940201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i m 025 AB SB-L

Junction boxAbox-i m 025 AB SB-L

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49970201

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i m 025 AB-L

Junction boxAbox-i m 025 AB-L

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49990201

grey, without terminals

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i m 025 AB-L/sw

Junction boxAbox-i m 025 AB-L/sw

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49990301

black, without terminals

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox-i m 040-4²

Junction boxAbox-i m 040-4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50140401

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i m 040-L

Junction boxAbox-i m 040-L

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50190401

grey, without terminals

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i m 040-4²/sw

Junction boxAbox-i m 040-4²/sw

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50240401

black, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² /...

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i m 040-L/sw

Junction boxAbox-i m 040-L/sw

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50290401

black, without terminals

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i m 040 AB-4²

Junction boxAbox-i m 040 AB-4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50340401

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i m 040 AB SB-L

Junction boxAbox-i m 040 AB SB-L

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50370401

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i m 040 AB-L

Junction boxAbox-i m 040 AB-L

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50390401

grey, without terminals

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox-i m 040 AB-L/sw

Junction boxAbox-i m 040 AB-L/sw

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50390501

black, without terminals

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i m 040-L/w

Junction boxAbox-i m 040-L/w

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50490401

white, without terminals

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i m 040 AB-L/w

Junction boxAbox-i m 040 AB-L/w

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50490501

white, without terminals

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox 025-2,5²/w

Junction boxAbox 025-2,5²/w

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80210701

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 025-2,5²

Junction boxAbox 025-2,5²

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80240701

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 025-L/w

Junction boxAbox 025-L/w

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80260701

white, without terminals

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 025 SB-L

Junction boxAbox 025 SB-L

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80270701

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 025-L

Junction boxAbox 025-L

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80290701

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 025 AB-2,5²/w

Junction boxAbox 025 AB-2,5²/w

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80310701

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 025 AB-2,5²

Junction boxAbox 025 AB-2,5²

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80340701

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 025 AB-L/w

Junction boxAbox 025 AB-L/w

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80360701

white, without terminals

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 025 AB-L

Junction boxAbox 025 AB-L

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80390701

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 040-4²/w

Junction boxAbox 040-4²/w

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 80410701

white, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² /...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox 040-4²

Junction boxAbox 040-4²

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 80440701

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox 040-L/w

Junction boxAbox 040-L/w

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 80460701

white, without terminals

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox 040 SB-L

Junction boxAbox 040 SB-L

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 80470701

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox 040-L

Junction boxAbox 040-L

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 80490701

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox 040 AB-4²

Junction boxAbox 040 AB-4²

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 80540701

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox 040 AB-L

Junction boxAbox 040 AB-L

  • Dimensions : 93 x 93 x 55 mm
  • Productnumber: 80590701

grey, without terminals

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This product is outdated.
Junction box - Abox 060-6²

Junction boxAbox 060-6²

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 80640701

grey, with raised screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² /...

 

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 060 SB-L

Junction boxAbox 060 SB-L

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 80670701

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 060-L

Junction boxAbox 060-L

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 80690701

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox m 025-2,5²

Junction boxAbox m 025-2,5²

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 80740701

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox m 025 SB-L

Junction boxAbox m 025 SB-L

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 80770701

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox m 025-L

Junction boxAbox m 025-L

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 80790701

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox m 025 AB-2,5²

Junction boxAbox m 025 AB-2,5²

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 80840701

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox m 025 AB SB-L

Junction boxAbox m 025 AB SB-L

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 80870701

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox m 025 AB-L

Junction boxAbox m 025 AB-L

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 80890701

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox 100-10²

Junction boxAbox 100-10²

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 81041001

grey, with raised screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² / 4...

 

Junction box, protection class IP54/IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox 100-L

Junction boxAbox 100-L

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 81091001

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox m 040-4²

Junction boxAbox m 040-4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 81140701

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox m 040 SB-L

Junction boxAbox m 040 SB-L

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 81170701

grey, with red cover without terminals, for identifying circuits for...

 

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox m 040-L

Junction boxAbox m 040-L

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 81190701

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox m 040 AB-4²

Junction boxAbox m 040 AB-4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 81240701

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox m 040 AB SB-L

Junction boxAbox m 040 AB SB-L

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 81270701

grey, with red cover, without terminals, for identifying circuits for...

 

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox m 040 AB-L

Junction boxAbox m 040 AB-L

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 81290701

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE...

 

This product is outdated.
Junction box - Abox 160-16²

Junction boxAbox 160-16²

  • Dimensions : 180 x 180 x 91 mm
  • Productnumber: 81641001

grey, with raised screw terminal, 5-pole - 16 mm² (4 x 6² / 4 x 10² /...

 

Junction box, protection class IP54/IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox 160-L

Junction boxAbox 160-L

  • Dimensions : 180 x 180 x 91 mm
  • Productnumber: 81691001

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox 250-25²

Junction boxAbox 250-25²

  • Dimensions : 250 x 200 x 115 mm
  • Productnumber: 82541001

grey, with raised screw terminal, 5-pole - 25 mm² (4 x 10² / 4 x 16² /...

 

Junction box, protection class IP54/IP65, nominal cross-section 25 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox 250-L

Junction boxAbox 250-L

  • Dimensions : 250 x 200 x 115 mm
  • Productnumber: 82591001

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 25 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox 350-35²

Junction boxAbox 350-35²

  • Dimensions : 250 x 250 x 115 mm
  • Productnumber: 83541001

grey, with raised screw terminal, 5-pole - 35 mm² (4 x 10² / 4 x 16² /...

 

Junction box, protection class IP54/IP65, nominal cross-section 35 mm², Ui=690 V AC, certified by...

 

This product is outdated.
Junction box - Abox 350-L

Junction boxAbox 350-L

  • Dimensions : 250 x 250 x 115 mm
  • Productnumber: 83591001

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 35 mm², Ui=690 V AC, certified by...

 

This article is archived!
Junction box - Abox HA 250

Junction boxAbox HA 250

  • Dimensions : 250 x 250 x 115 mm
  • Productnumber: 48042501

grey, with screw terminal 4-pole - 25 mm²

 

Junction box, protection class IP54/IP65, nominal cross-section 25 mm², Ui=690 V AC, knockouts,...

 

This article is archived!
Junction box - Abox HA 350

Junction boxAbox HA 350

  • Dimensions : 250 x 250 x 115 mm
  • Productnumber: 48043501

grey, with screw terminal 4-pole - 35 mm²

 

Junction box, protection class IP54/IP65, nominal cross-section 35 mm², Ui=690 V AC, knockouts,...

 

This article is archived!
Junction box - Abox-i SL-2,5/4²

Junction boxAbox-i SL-2,5/4²

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 49080601

grey, with 5 raised, screwless 3-wire terminals Wago 221-413, max....

 

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i SL-6²

Junction boxAbox-i SL-6²

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 49081001

grey, with raised, screwless terminal Wago 2006-1201, 5-pole, max....

 

Junction box, protection class IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i SL-10²

Junction boxAbox-i SL-10²

  • Dimensions : 180 x 180 x 91 mm
  • Productnumber: 49081601

grey, with raised, screwless terminal Wago 2010-1201, 5-pole, max....

 

Junction box, protection class IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox-i SL-16²

Junction boxAbox-i SL-16²

  • Dimensions : 250 x 200 x 115 mm
  • Productnumber: 49083501

grey, with raised, screwless terminal Wago 2016-1201, 5-pole, max....

 

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox XT 025-2,5²

Junction boxAbox XT 025-2,5²

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49240201

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP68, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox XT 040-4²

Junction boxAbox XT 040-4²

  • Dimensions : 94 x 94 x 55 mm
  • Productnumber: 49240401

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4...

 

Junction box, protection class IP68, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox XT 060-6²

Junction boxAbox XT 060-6²

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 49240601

grey, with raised screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² /...

 

Junction box, protection class IP68, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox XT 100-10²

Junction boxAbox XT 100-10²

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 49241001

grey, with raised screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² / 4...

 

Junction box, protection class IP68, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Cast-resin bag - GHB 1

Cast-resin bagGHB 1

  • Productnumber: 49250201

250 ml, halogen-free

 

Cast resin bag GHB 1, for Abox XT 025-2.5² and Abox XT SL 2.5², unlabelled with funnel and...

 

This article is archived!
Cast-resin bag - GHB 2

Cast-resin bagGHB 2

  • Productnumber: 49250401

350 ml, halogen-free

 

Cast resin bag GHB 2, for Abox XT 040-4² and Abox XT SL 4², unlabelled with funnel and disposable...

 

This article is archived!
Cast-resin bag - GHB 3

Cast-resin bagGHB 3

  • Productnumber: 49250601

600 ml, halogen-free

 

Cast resin bag GHB 3, for Abox XT 060-6² and Abox XT SL 2.5/4², unlabelled with funnel and...

 

This article is archived!
Cast-resin bag - GHB 4

Cast-resin bagGHB 4

  • Productnumber: 49251001

1200 ml, halogen-free

 

Cast resin bag GHB 4, for Abox XT 100-10² and Abox XT SL 6², unlabelled with funnel and disposable...

 

This article is archived!
Junction box - Abox XT SL 2,5²

Junction boxAbox XT SL 2,5²

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49280201

grey, In=24 A, with 5 raised, screwless 3-wire terminals, Wago 221-413...

 

Junction box, protection class IP68, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox XT SL 4²

Junction boxAbox XT SL 4²

  • Dimensions : 94 x 94 x 55 mm
  • Productnumber: 49280401

grey, with 5 raised, screwless 3-wire terminals, Wago 221-413 type,...

 

Junction box, protection class IP68, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox XT SL 2,5/4²

Junction boxAbox XT SL 2,5/4²

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 49280501

grey, with 5 raised, screwless 3-wire terminals, Wago 221-413 type,...

 

Junction box, protection class IP68, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox XT SL 6²

Junction boxAbox XT SL 6²

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 49280601

grey, with 5 raised, screwless 3-wire terminals, Wago 221-613 type,...

 

Junction box, protection class IP68, nominal cross-section 6 mm², Ui=450 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox-i SLK-2,5²

Junction boxAbox-i SLK-2,5²

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 49680201

grey, In=24 A, with 3 floor-fixed, screwless 3-wire terminal blocks,...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox-i SLK-4²

Junction boxAbox-i SLK-4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 50180401

grey, with 5 floor-fixed, screwless 3-wire terminal blocks, Wago...

 

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN...

 

This article is archived!
Junction box - Abox 025 AB-Pot

Junction boxAbox 025 AB-Pot

  • Dimensions : 80 x 80 x 52 mm
  • Productnumber: 80342701

grey, with 1 x PE terminal block 4² on standard rail 15mm

 

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox SL-2,5/4²

Junction boxAbox SL-2,5/4²

  • Dimensions : 110 x 110 x 67 mm
  • Productnumber: 80680701

grey, with 5 raised, screwless 3-wire terminals Wago 221-413, max....

 

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox SLK-2,5²

Junction boxAbox SLK-2,5²

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 80780701

grey, In=24 A, with 3 floor-fixed, screwless 3-wire terminal blocks,...

 

Junction box, protection class IP54/IP65, nominal cross-section 2.5 mm², Ui=450 V AC, certified by...

 

This article is archived!
Junction box - Abox SL-6²

Junction boxAbox SL-6²

  • Dimensions : 140 x 140 x 79 mm
  • Productnumber: 81081001

grey, with raised, screwless terminal Wago 2006-1201, 5-pole, max....

 

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox SLK 4²

Junction boxAbox SLK 4²

  • Dimensions : 94 x 94 x 57 mm
  • Productnumber: 81180701

grey, with 5 floor-fixed, screwless 3-wire terminal blocks, Wago...

 

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE...

 

This article is archived!
Junction box - Abox SL-10²

Junction boxAbox SL-10²

  • Dimensions : 180 x 180 x 91 mm
  • Productnumber: 81681001

grey, with raised, screwless terminal Wago 2010-1201, 5-pole, max....

 

Junction box, protection class IP54/IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by...

 

This article is archived!
Junction box - Abox SL-16²

Junction boxAbox SL-16²

  • Dimensions : 250 x 200 x 115 mm
  • Productnumber: 83581001

grey, with raised, screwless terminal Wago 2016-1201, 5-pole, max....

 

Junction box, protection class IP54/IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by...

 

This article is archived!
Sealing kit - Abox PST

Sealing kitAbox PST

  • Dimensions : 10 x 25 x 12,5 mm
  • Productnumber: 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

 

Sealing set

 

This article is archived!
Mounting plate - Abox 060 MPI

Mounting plateAbox 060 MPI

  • Dimensions : 83 x 83 x 2,5 mm
  • Productnumber: 89500601

for Abox/Abox-i 060

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws

 

This article is archived!
Mounting plate - Abox 100 MPI

Mounting plateAbox 100 MPI

  • Dimensions : 109 x 109 x 2,5 mm
  • Productnumber: 89501001

for Abox/Abox-i 100

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws

 

This article is archived!
Mounting plate - Abox 160 MPI

Mounting plateAbox 160 MPI

  • Dimensions : 149 x 149 x 2,5 mm
  • Productnumber: 89501601

for Abox/Abox-i 160

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws

 

This article is archived!
Mounting plate - Abox 250 MPI

Mounting plateAbox 250 MPI

  • Dimensions : 167 x 217 x 2,5 mm
  • Productnumber: 89502501

for Abox / Abox-i 250

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws

 

This article is archived!
Mounting plate - Abox 350 MPI

Mounting plateAbox 350 MPI

  • Dimensions : 217 x 217 x 2,5 mm
  • Productnumber: 89503501

for Abox/Abox-i 350

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws

 

This article is archived!
Standard rail - NS35-144/2

Standard railNS35-144/2

  • Dimensions : 35 x 144 x 15 mm
  • Productnumber: 89401601

for Abox/Abox-i 160 and Abox/Abox-i 250, length 144 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!
Standard rail - NS35-216/2

Standard railNS35-216/2

  • Dimensions : 35 x 219 x 15 mm
  • Productnumber: 89403501

for Abox/Abox-i 250, Abox/Abox-i 350, length 218,5 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist