Abzweigkasten WKE 403 SL (86248301) Connections and junctions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Junction box

WKE 403 SL

Productnumber: 86248301 | Dimensions: 200 x 200 x 110 mm

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), internal thread, M32/M40, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, with screwless Wago TopJobS terminal blocks, enclosure made from halogen-free special thermosetting plastic

orange, Junction box 5-pole, clamping capacity per pole 4 x 0.5 - 16 mm²

Accessories supplied:
2 cable glands M40, sealing range 17 - 27 mm, 1 cable gland M32, sealing range 17 - 26 mm, dowel kit ø 6 mm

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,5 mm²
max. wire cross section (wire branching) 16 mm²
Min. conductor cross section 0,5 mm²
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP66
Circuit integrity class E30
Number of poles (T-piece) 5
Number of poles (feed-through) 5
UL Type Rating not specified

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Connectors and T-pieces

Dimensions

Width 200 mm
Length 200 mm
Height 110 mm
Weight 3.9 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Impact strength IK08
Sealable no
Cover screw torque 2.5 Nm
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902668724
Packing Unit Code CT
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction pdf (446 KB)

Dimensioned drawing

Dimensional drawing pdf (314 KB)
Dimensional drawing dwg (710 KB)
Dimensional drawing dxf (4 MB)

Certificate

MPA Test certificate DE pdf (4 MB)
VDE Certificate (DIN EN 60670) DE/EN pdf (396 KB)
CE Declaration DE/EN/FR pdf (135 KB)
Certificate DE pdf (467 KB)
CE Declaration DE/EN/PL pdf (136 KB)

Accessories

External attachment set WKE 200 ABL

  • Dimensions : 25 x 77,1 x 10,3 mm
  • Productnumber: 86040001

External fastening kit V2A, for WKE 200 up to WKE 400, Material...

 

External fastening kit V2A

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist